Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to ZX-GT

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ZX-GT

ZX-GT

Smart Laser Micrometer - Accurate and fast on all surfaces

The new ZX-GT Smart laser micrometer complements Omron’s Smart Laser Measurement platform. ZX-GT is able to detect edges, measure diameters of objects and calculate precisely the position on all kind of materials. Based on CCD technology ZX-GT achieves high accuracy and speed under difficult environmental conditions. Transparent objects, reflective surfaces or different positions do not have an influence on the result. The PC Smart Monitor software helps to easily setup and configure the laser micrometer.

  • High accuracy: 5 – 10µm
  • All surfaces
  • Long sensing distance: < 500 mm
  • Line width up to 28mm
  • Calculation unit for multiple heads

Specifications & ordering info

Ordering information

Sensors

Type

Optical system

Measuring width

Sensing distance

Resolution

Output type

Order code

Separate type

Through-beam

28 mm

0 to 500 mm

10 µm

NPN

ZX-GT28S11

PNP

ZX-GT28S41

Integrated type

40 mm

NPN

ZX-GT2840S11

PNP

ZX-GT2840S41

Controller

Power supply

Output type

Order code

DC

NPN

ZX-GTC11

PNP

ZX-GTC41

Accessories (order separately)

Set of interface unit and setup software PCs

Output type

Order code

NPN

ZX-GIF11A

PNP

ZX-GIF41A

Interface unit(RS-232C/binary output)

Power supply

Output type

Order code

DC

NPN

ZX-GIF11

PNP

ZX-GIF41

Setup software PCs

Name

Order code

Smart monitor GT

ZX-GSW11

Calculating units

 

Order code

Calculating unit

ZX-CAL2

Receiver-controller extension cable

Cable length

Quantity

Order code

Standard cable

Flexible cable

1 m

1 m

ZX-XGC1A

ZX-XGC1R

2 m

ZX-XGC2A

ZX-XGC2R

5 m

ZX-XGC5A

ZX-XGC5R

8 m

ZX-XGC8A

ZX-XGC8R

20 m

ZX-XGC20A

ZX-XGC20R

 

Specifications

Sensor

Item

ZX-GT28S11

ZX-GT2840S11

ZX-GT28S41

ZX-GT2840S41

Output type

NPN

PNP

Appearance

Separate type

Integrated type

Separate type

Integrated type

Light source

Visible semiconductor laser diode (wavelength 650 nm, CLASS 1 of EN60825-1/IEC60825-1, CLASS of FDA(21CFR 1040.10 and 1040.11)

Measuring width

28 mm

Sensing distance

0 to 500 mm

40 mm

0 to 500 mm

40 mm

Minimum sensing object

0.5 mm dia.1

0.2 mm dia.

0.5 mm dia.1

0.2 mm dia.

Linearity

±0.1% F.S.2

Resolution

10 µm (number of process values to average: 16)3

Temperature characteristic

±0.01% F.S/C4

Indicators (emitter)

Laser ON indicator (green), laser alarm indicator (red)

Indicator (receiver)

Optical axis setting indicator (green)

Laser OFF input/sync input

ON: Short-circuited with 0 V or 1.5 V max.
OFF: Open (leakage current: 0.1 mA max.)

ON: Short-circuited with power supply voltage or
power supply voltage -1.5 V max.
OFF: Open (leakage current: 0.1 mA max.)

Laser deterioration alarm output

NPN open-collector output
30 VDC 20 mA max.
Residual voltage 1.2 V max.

PNP open-collector output
30 VDC 20 mA max.
Residual voltage 2 V max.

Power consumption (emitter)

30 mA max.

Power supply voltage (emitter)

24 VDC+10%, -15% ripple (p-p) 10% max.

Dielectric strength

1,000 VAC, 50/60 Hz for 1 min

Insulation resistance

20 M Ω (at 500 VDC megger)

Operating ambient illumination
(emitter)

3,000 lx (incandescent light)

Operating ambient illumination
(receiver)

1,000 lx (incandescent light)5

Ambient temperature

Operating: 0 to 40°C, storage: -15 to 50°C (with no icing or condensation)

Ambient humidity

Operating and storage: 35% to 85% (with no condensation)

Vibration resistance (durability)

10 to 150 Hz single-amplitude: 0.75 mm for 80 min each in X, Y and Z directions

Degree of protection

IEC60529 IP40

Cable length

2 m

Material

Case: aluminum die-cast, Lens: glass

Weight (packed state)

Approx. 550 g

Approx. 570 g

Approx. 550 g

Approx. 570 g

Accessories

Laser warning labels, instruction sheet

F.S.: 28 mm measuring range of receiver

Controller

Item

ZX-GTC11

ZX-GTC41

Output type

NPN

PNP

Measurement cycle6

1.5 ms (standard mode (NORM))
0.5 ms (high-speed mode (FAST))7

Samples to average

1/2/4/8/16/32/64/128/256/512/1024/2048/4096

Analog output8

For current output: 4 to 20 mA/F.S., max. load resistance 300 Ω
For voltage output: ±4 V, (±5 V, 1 to 5 V9), output impedance 100 Ω

Timing input, bank switching input, zero reset input, reset input

ON: short-circuited with 0 V or 1.5 V max.
OFF: Open (leakage current: 0.1 mA max.)

ON: short-circuited with power supply voltage or
power supply voltage -1.5 V max.
OFF: Open (leakage current: 0.1 mA max.)

HIGH/PASS/LOW
Judgment output10
Sync output11

NPN open-collector output
30 VDC 50 mA max.
Residual voltage 1.2 V max.

PNP open-collector output
30 VDC 50 mA max.
Residual voltage 2 V max.

Indicator

Judgment output indicator: HIGH (orange), PASS (green), LOW (orange)
Main display (red) sub-display (yellow) bank 1/2 (orange), zero reset (green)

Main functions

Number of registered
setups

2 banks

Measurement mode

Interrupted beam width measurement, incident beam width measurement, outer diameter measurement, center position measurement, IC lead pitch,
IC lead width judgment, specified edge measurement, wire position measurement, glass edge position measurement

Display during
measurement

Measured value, resolution, threshold, voltage output value, current output value (number of display digits can be changed)

Zero reset functions

Offset setting of zero reset value, zero reset value memory

Hold

Sample hold, peak hold, bottom hold, peak-to-peak hold, average hold, delay hold

Timer functions

ON-delay, OFF-delay, one-shot

Adjustment functions

Optical axis adjust mode/light intensityt writing mode, variable binary level, variable edge filter, analog output scaling

Calculation

2 possible on up to two controllers (calculation Unit ZX-CAL2 is required for connecting controllers to each other.) A-B, A+B, width

Other

Measurement cycle setting, threshold setting, hysteresis setting, initialization, key lock

Temperature characteristic

±0.005% F.S./°C

Current consumption

150 mA max. (including receiver)

Power supply voltage

24 VDC+10%, -15% ripple (p-p) 10% max.

Dielectric strength

1,000 VAC, 50/60 Hz for min

Insulation resistance

20 M Ω (at 500 VDC megger)

Ambient temperature

Operating: 0 to 50°C, storage: -15 to 60°C (with no icing or condensation)

Ambient humidity

Operating and storage: 35% to 85% (with no condensation)

Vibration resistance(durability)

10 to 150 Hz single-amplitude: 0.35 mm for 80 min each in X, Y and Z directions

Degree of protection

IEC60529 IP20

Cable length

2 m

Material

Case: PBT (polybutylene terephthalate), cover: Polycarbonate

Weight (packed state)

Approx. 330 g

Accessories

Instruction sheet

Interface unit

Item

ZX-GIF11/-GIF11A

ZX-GIF41/-GIF41A

Compatible controller

ZX-GTC11

ZX-GTC41

Indicator

Power ON (green), controller communications (orange), controller communications error (red), RS-232C communications (orange),
RS-232C communications error (red), binary output (orange)

Communications port

RS-232C (9-pin D-sub connector)

12-bit binary output
(D11 toD0, GATE)

NPN open-collector output
30 VDC 20 mA max.
Residual voltage 1.2 V max.

PNP open-collector output
30 VDC 20 mA max.
Residual voltage 2 V max.

Power supply voltage

Supplied from controller (power consumption: 60 mA max.)

Dielectric strength

1,000 VAC, 50/60 Hz for 1 min

Insulation resistance

20 M Ω (at 500 VDC megger)

Ambient temperature

Operating: 0 to 50°C, storage: -15 to 60°C (with no icing or condensation)

Ambient humidity

Operating and storage: 35% to 85% (with no condensation)

Vibration resistance(durability)

10 to 150 Hz single-amplitude: 0.35 mm for 80 min each in X, Y and Z directions

Degree of protection

IEC60529 IP20

Cable length

RS-232C 0.5 m, binary output 2 m

Material

Case: PBT (polybutylene terephthalate), cover: Polycarbonate

Weight (packed state)

ZX-GIF_1A: Approx. 550 g
ZX-GIF_1: Approx. 330 g

Accessories

ZX-GIF_1A: Setup coftware (CD-ROM), 2 clamps, instruction sheet
ZX-GIF_1: 2 clamps, instruction sheet


1. Distance between emitter and receiver: 500 mm, measurement object at 250 mm from receiver. Glass ends of chamfer 0.1 mm or more can be detected in glass edge measurement mode. (at binary level 70%)

2. Linearity is given to be a typical error with respect to an ideal straight line when the distance between the emitter and receiver is 100 mm and light is blocked at a distance of 50 mm from the receiver. (On the ZX-GT2840_, the measurement object is measured at a distance of 20 mm from the receiver.)

3. The amount of fluctuation (±3 σ ) in the analog output when the distance between the emitter and receiver is 100 mm and a ZX-GTC_ is connected

4. Change in the light cutoff value on one side when the distance between the emitter and receiver is 100 mm and the light is half-cutoff at a distance of 50 mm from the receiver (On the
ZX-GT2840_, the measurement object is measured at a distance of 20 mm from the receiver.)

5. Standard mode (NORM) used

6. The first response time is “measurement cycle x (number of samples to average setting + 1) + 1 ms” max. For the second response time onwards, the specified measurement cycle time is output.

7. The response time in the high-speed mode (FAST) for the IC lead pitch and IC lead width judgment modes is 1 ms.

8. Current/voltage can be switched using the switch provided on the rear of the Controller.

9. Can be set by the analog output scaling function.

10. The error (ERR) state is displayed when all HIGH/PASS/LOW outputs turn OFF.

11. Normally, wire the sync output wire directly to the emitter's sync input wire and run the controller in the standard mode. On an NPN type controller, use an NPN type emitter, and on a PNP type controller, use a PNP type emitter. Wiring of the sync wires is not required when the controller is run in the high-speed mode.
(Note, however, that the controller becomes more susceptible to the influence of ambient light in this case.)

1. Distance between emitter and receiver: 500 mm, measurement object at 250 mm from receiver. Glass ends of chamfer 0.1 mm or more can be detected in glass edge measurement mode. (at binary level 70%)

2. Linearity is given to be a typical error with respect to an ideal straight line when the distance between the emitter and receiver is 100 mm and light is blocked at a distance of 50 mm from the receiver. (On the ZX-GT2840_, the measurement object is measured at a distance of 20 mm from the receiver.)

3. The amount of fluctuation (±3 σ ) in the analog output when the distance between the emitter and receiver is 100 mm and a ZX-GTC_ is connected

4. Change in the light cutoff value on one side when the distance between the emitter and receiver is 100 mm and the light is half-cutoff at a distance of 50 mm from the receiver (On the
ZX-GT2840_, the measurement object is measured at a distance of 20 mm from the receiver.)

5. Standard mode (NORM) used

6. The first response time is “measurement cycle x (number of samples to average setting + 1) + 1 ms” max. For the second response time onwards, the specified measurement cycle time is output.

7. The response time in the high-speed mode (FAST) for the IC lead pitch and IC lead width judgment modes is 1 ms.

8. Current/voltage can be switched using the switch provided on the rear of the Controller.

9. Can be set by the analog output scaling function.

10. The error (ERR) state is displayed when all HIGH/PASS/LOW outputs turn OFF.

11. Normally, wire the sync output wire directly to the emitter's sync input wire and run the controller in the standard mode. On an NPN type controller, use an NPN type emitter, and on a PNP type controller, use a PNP type emitter. Wiring of the sync wires is not required when the controller is run in the high-speed mode.
(Note, however, that the controller becomes more susceptible to the influence of ambient light in this case.)

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts ZX-GT

zx-gt prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for ZX-GT

By completing this form you can request a quotation. Your personal details will be handled confidentially.

zx-gt prod

Personal details

ZX-GT
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
Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Downloads