Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to ZEN-8E

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ZEN-8E

ZEN-8E

ZEN Expansion units

To enlarge your ZEN application we provide three different expansion units in only 35 mm width ZEN housing. All expansion units have standard 4 inputs and 4 outputs. You can add maximum 3 expansion units to one CPU.

  • 4 inputs, 100 to 240VAC or 12 to 24VDC
  • 4 outputs, either relays or transistors (only DC models)
  • DIN-rail mounting
  • H 90 x W 35 x D 56mm

Specifications & ordering info

Ordering information

Name

Number of I/O points

Inputs (X)/power supply

Outputs (Y)

Size in mm (H×W×D)

Order code

Expansion I/O units

8

4

100 to 240 VAC

4

Relays

90×35×56

ZEN-8E1AR

12 to 24 VDC

ZEN-8E1DR

Transistors

ZEN-8E1DT

Specifications

Item

Specifications

ZEN-8E1AR

ZEN-8E1D_

Power supply voltage

100 to 240 VAC, 50/60 Hz

12 to 24 VDC (DC ripple rate: 5% max.)

Rated power supply voltage

85 to 264 VAC

10.8 to 28.8 VDC

Power consumption

4 VA max.

2 W max.

Inrush current

1.5 A max.

15 A max.

Ambient temperature

0°C to 55°C (-25°C to 55°C for ZEN-10C2 models (LED))

Ambient storage

-20°C to 55°C (-40°C to 75°C for ZEN-10C2 models (LED))

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me ZEN-8E

zen-v2 expansion prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for ZEN-8E

By completing this form you can request a quotation. Your personal details will be handled confidentially.

zen-v2 expansion prod

Personal details

ZEN-8E

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
ZEN Support Software
en ZIP 16.6 MB
o

Please or register to view this content

download
ZEN v2 Operation Manual
enPDF 3.36 MB
download
ZEN v2 Communications Manual
enPDF 1.59 MB
download
ZEN-series Discontinuation Notice
en PDF 738 KB
o

Please or register to view this content

download
ZEN Support Software
en ZIP 16.6 MB
o

Please or register to view this content