Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to ZEN-10C

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ZEN-10C

ZEN-10C

Flexible automation

With the choice of 4 different 10 I/O CPU units we fulfill all needed functionality to do all kind of control automation. Three of them (C1/C2/C4) are expandable up-to 34 I/O. The C3 has fixed 10 I/O. All DC models have analogue input and a high-speed counter input up to 150Hz. The C4 model is equipped with communication.

  • DC input/supply units have analogue input + high speed counter
  • The ZEN-10C4 has RS-485 communication
  • Expansion available with relay output or transistor output
  • ZEN-Kits the best choice to start!

Specifications & ordering info

Ordering information

Name

Number of I/O points

Inputs (I)/
power supply

Outputs (Q)

Type

LCD, buttons (B), calendar and clock

Analog input/
comparators (A)

8-digit counter (F)/
comparators (G)

No. of bits 16

No. of bits 8

Size in mm (H×W×D)

Order code

CPU units

10
Expandable up to
34 I/O

6

100 to 240 VAC

4

Relays

LCD

yes

-

-

Work bits (M)
Holding bits (H)
Timers (T)
Counters (C)
Weekly timers (☐)
LCD display (D)
Timer/counter
comparator (P)

Holding timers (#)
Button input (B)

90×70×56

ZEN-10C1AR-A-V2

LED

-

-

-

ZEN-10C2AR-A-V2

12 to 24 VDC

LCD

yes

yes / 4

yes / 4

ZEN-10C1DR-D-V2

LED

-

yes / 4

yes / 4

ZEN-10C2DR-D-V2

Transistors

LCD

yes

yes / 4

yes / 4

ZEN-10C1DT-D-V2

LED

-

yes / 4

yes / 4

ZEN-10C2DT-D-V2

Fixed I/O

100 to 240 VAC

Relays

LCD

yes

-

yes / 4

ZEN-10C3AR-A-V2

12 to 24 VDC

LCD

yes

yes / 4

yes / 4

ZEN-10C3DR-D-V2

10
Expandable up to
33 I/O

100 to 240 VAC

3

LCD/Comm.

yes

-

yes / 4

ZEN-10C4AR-A-V2

12 to 24 VDC

yes

yes / 4

yes / 4

ZEN-10C4DR-D-V2

ZEN kit

Set containing CPU unit (ZEN-10C1AR-A-V2), connecting cable,
ZEN support software and manual.

ZEN-KIT01-EV4

Set containing CPU unit (ZEN-10C1DR-D-V2), connecting cable,
ZEN support software and manual.

ZEN-KIT02-EV4

Specifications

Item

Specifications

ZEN-10C_AR-A-V2

ZEN-10C_D _ -D-V2

Power supply voltage

100 to 240 VAC, 50/60 Hz

12 to 24 VDC (DC ripple rate: 5%)

Rated power supply voltage

85 to 264 VAC

10.8 to 28.8 VDC

Power consumption

9 VA max.

4 W max.

Inrush current

3 A max.

30 A max.

Ambient temperature

0°C to 55°C (-25°C to 55°C for ZEN-10C2 models (LED))

Ambient storage

-20°C to 55°C (-40°C to 75°C for ZEN-10C2 models (LED))

Control method

Stored program control

I/O control method

Cyclic scan

Programming language

Ladder diagram

Program capacity

96 lines (3 input conditions and 1 output per line)

LCD display

12 characters x 4 lines, with backlight (LCD-type CPU unit only)

Operation keys

8 (4 cursor keys and 4 operation keys) (LCD-type CPU unit only)

Super-capacitor holding time

2 days min. (25°C)

Battery life (ZEN-BAT01)

10 years min. (25°C)

Calendar & Clock function

Accuracy: ±15 s/month (at 25°C)

Accessories

Name

Description

Order code

Memory Cassette

EEPROM (for data security and copying)

ZEN-ME01

Battery unit

Battery (keeps time, date and bit values for 10 years at 25°C)

ZEN-BAT01

Connecting Cable

For the programming software, RS-232C cable, 9-way `D' connector for PC

ZEN-CIF01

USB-Serial conversion cable

USB-Serial conversion cable (to be used in combination with ZEN-CIF01)

CS1W-CIF31

ZEN support software

Runs on Windows ME, 2000, XP, NT4.0 Service Pack 3, Vista

ZEN-SOFT01-V4

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me ZEN-10C

jpg sgta-026b-1-02 prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for ZEN-10C

By completing this form you can request a quotation. Your personal details will be handled confidentially.

jpg sgta-026b-1-02 prod

Personal details

ZEN-10C

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
ZEN Support Software
en ZIP 16.6 MB
o

Please or register to view this content

download
ZEN v2 Operation Manual
enPDF 3.36 MB
download
ZEN v2 Communications Manual
enPDF 1.59 MB
download
ZEN-series Discontinuation Notice
en PDF 738 KB
o

Please or register to view this content

download
ZEN Support Software
en ZIP 16.6 MB
o

Please or register to view this content