S8AS2
Simplify Field Operations with an All-in-One Solution
Engineered for reliable performance, this advanced power supply provides reliable power, advanced protection, and seamless connectivity in a compact, all-in-one design - simplifying your setup and maximizing efficiency.
- All-in-one unit: Power supply + electronic circuit breaker + terminal block
- Reliable protection: Blocks short-circuits and overcurrent, keeping healthy devices running
- ON/OFF control of circuit protectors: Accessible through front key operation
- Digital display: Provides real-time monitoring of output voltage, current, temperature, and replacement timing
- UL Class 2 output compliant: Improving safety and UL conformity for connected devices and wiring
- Compact design: Saves space and simplifies control panel layout
- Efficient processes: Easier design, procurement, wiring, and maintenance
- Proven in automotive: Durable and trusted in harsh environments
Specifications & ordering info
| Product | Type | Mounting method | Phase | Output voltage | Power output | Rated output current | Terminal type | Communication port(s) | Alarm function | Number of output branches | Efficiency | Rated supply voltage at AC 50 Hz | Allowable supply voltage AC | Product Width (unpacked) | Product Height (unpacked) | Product Depth (unpacked) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
DIN-rail | DIN rail | Single | 24 V | 240 W | 10 A | Push-in Plus | None | Transistor | 6 | 95 % | 100-240 V | 85-264 V | 92 mm | 115 mm | 130.4 mm | Power supply, 240 W, 24 VDC, 100 to 240 VAC input voltage, total 10 A current, max. 3.8 A per branch, 6 branch outputs, no communication function, changeable parameter setting |
|
|
|
DIN-rail | DIN rail | Single | 24 V | 240 W | 10 A | Push-in Plus | None | Transistor | 6 | 95 % | 100-240 V | 85-264 V | 92 mm | 115 mm | 130.4 mm | Power supply, 240 W, 24 VDC, 100 to 240 VAC input voltage, total 10 A current, max. 3.8 A per branch, 6 branch outputs, no communication function, not changeable parameter setting |
|
|
|
DIN-rail | DIN rail | Single | 24 V | 480 W | 20 A | Push-in Plus | None | Transistor | 8 | 95 % | 100-240 V | 85-264 V | 115 mm | 115 mm | 130.4 mm | Power supply, 480 W, 24 VDC, 100 to 240 VAC input voltage, total 20 A current, max. 3.8 A per branch, 8 branch outputs, no communication function, changeable parameter setting |
|
|
|
DIN-rail | DIN rail | Single | 24 V | 480 W | 20 A | Push-in Plus | None | Transistor | 8 | 95 % | 100-240 V | 85-264 V | 115 mm | 115 mm | 130.4 mm | Power supply, 480 W, 24 VDC, 100 to 240 VAC input voltage, total 20 A current, max. 3.8 A per branch, 8 branch outputs, no communication function, not changeable parameter setting |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts S8AS2
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for S8AS2
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Download