Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

S8AS2-24024-06SN

Power supply, 240 W, 24 VDC, 100 to 240 VAC input voltage, total 10 A current, max. 3.8 A per branch, 6 branch outputs, no communication function, not changeable parameter setting

Specifications

Type DIN-rail
Mounting method DIN rail
Phase Single
Output voltage 24 V
Power output 240 W
Rated output current 10 A
Features Coated, Electronic circuit breaker, Not changeable parameters, UL class 2
Terminal type Push-in Plus
Communication port(s) None
Alarm function Transistor
Number of output branches 6
Rated supply voltage at AC 50 Hz 100-240 V
Allowable supply voltage AC 85-264 V
Product Width (unpacked) 92 mm
Product Height (unpacked) 115 mm
Product Depth (unpacked) 130.4 mm
Efficiency 95 %
Temperature range -25-70 °C
Max. current per branch 3.8 A

Downloads