D5B
Detects objects in multiple directions with high sensitivity
D5B’s detection of objects in multiple directions with high sensitivity makes it an ideal switch for usage in robotics. It operates even with a slight force and a slow-action mechanism is used. Its movement differential is as small as 0.01mm, assuring high accuracy of detection.
- High-sensitivity mechanical touch switch
- Detects objects in multiple directions and operates with slight force
- Movement differential of 0.01mm assures high accuracy of detection
- Gold-plated contacts capable of switching micro current/voltage load
- Highly resistant to dust, fine particles, water or oil splashes (IP67)
Specifications & ordering info
| Product | Material housing | Degree of protection (IP) | Actuator type | Actuator detail | Connection method | Cable length | Cable entry direction | Number of contacts, normally-open | Number of contacts, normally-closed | Number of contacts, change-over | Make before break | Switch action | Load type | With status indication | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Metal | IP67 | Plunger | Hemispheric | Cable | 3 m | Bottom | 0 | 1 | 0 | No | Slow action | Micro load | No | Tactile Limit switch, M10 body, hemispheric actuator, 3 m prewired |
|
|
|
Metal | IP67 | Plunger | Cone-shaped | Cable | 3 m | Bottom | 0 | 1 | 0 | No | Slow action | Micro load | No | Tactile Limit switch, M10 body, conical actuator,3 m prewired |
|
|
|
Metal | IP67 | Coil spring | Short spring | Cable | 3 m | Bottom | 0 | 1 | 0 | No | Slow action | Micro load | No | Tactile Limit switch, M10 body, short spring wobble stick actuator, 3 m prewired |
|
|
|
Metal | IP67 | Coil spring | Short spring | Cable | 5 m | Bottom | 0 | 1 | 0 | No | Slow action | Micro load | No | Tactile Limit switch, M10 body, short spring wobble stick actuator, 5 m prewired |
|
|
|
Metal | IP67 | Coil spring | Long spring | Cable | 3 m | Bottom | 0 | 1 | 0 | No | Slow action | Micro load | No | Tactile Limit switch, M10 body, long spring wobble stick actuator, 3 m prewired |
|
|
|
Metal | IP67 | Plunger | Hemispheric | Cable | 1 m | Bottom | 0 | 1 | 0 | No | Slow action | Micro load | No | Tactile Limit switch, M5 body, hemispheric actuator, 1 m prewired |
|
|
|
Metal | IP67 | Plunger | Hemispheric | Cable | 3 m | Bottom | 0 | 1 | 0 | No | Slow action | Micro load | No | Tactile Limit switch, M5 body, hemispheric actuator, 3 m prewired |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts D5B
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for D5B
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]