Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D5B-1533

Tactile Limit switch, M10 body, long spring wobble stick actuator, 3 m prewired

Specifications

Material housing Metal
Degree of protection (IP) IP67
Actuator type Coil spring
Actuator detail Long spring
Connection method Cable
Cable length 3 m
Cable entry direction Bottom
Number of contacts, normally-open 0
Number of contacts, normally-closed 1
Number of contacts, change-over 0
Make before break
Switch action Slow action
Load type Micro load
With status indication

Downloads