Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to D4C

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

D4C

D4C

Compact limit switch in metal housing

The 16 mm flat and compact size make the D4C range of limit switches very popular for all standard applications but especially where mounting space is limited or protruding housings may interfere with machine operation. The triple sealed construction, the rugged metal housing and the precisely manufactured movable parts ensure long operational life in standard or oily environments (special models).

  • 16 mm flat compact size
  • Rugged metal housing
  • Models with M12 connector or oil resistant VCTF cable

Specifications & ordering info

Ordering Information

Actuator type

Load range (VDC)1

Operation LED indicator

Connection method

Order code

0.8 W to 60 W max

 

 

 

 

No

Yes

Plunger

n

-

 

 

2

D4CC-3001

 

 

3 m

D4C-1201

-

 

 

D4CC-4001

 

 

3 m

D4C-3201

Sealed plunger

-

 

 

D4CC-3031

 

 

3 m

D4C-1231

-

 

 

D4CC-4031

 

 

3 m

D4C-3231

Plunger with M14 mounting

-

 

 

D4CC-3041

 

 

3 m

D4C-1241

-

 

 

D4CC-4041

 

 

3 m

D4C-3241

Roller plunger

-

 

 

D4CC-3002

 

 

3 m

D4C-1202

-

 

 

D4CC-4002

 

 

3 m

D4C-3202

Sealed roller plunger

-

 

 

D4CC-3032

 

 

3 m

D4C-1232

-

 

 

D4CC-4032

 

 

3 m

D4C-3232

Roller plunger with M14 mounting

-

 

 

D4CC-3042

 

 

3 m

D4C-1242

-

 

 

D4CC-4042

 

 

3 m

D4C-3242

Crossroller plunger

-

 

 

D4CC-3003

 

 

3 m

D4C-1203

-

 

 

D4CC-4003

 

 

3 m

D4C-3203

Sealed crossroller plunger

-

 

 

D4CC-3033

 

 

3 m

D4C-1233

-

 

 

D4CC-4033

 

 

3 m

D4C-3233

Crossroller plunger with M14 mounting

-

 

 

D4CC-3043

 

 

3 m

D4C-1243

-

 

 

D4CC-4043

 

 

3 m

D4C-3243

Roller lever

-

 

 

D4CC-3024

 

 

3 m

D4C-1220

-

 

 

D4CC-4024

 

 

3 m

D4C-3220

Coil spring

-

 

 

D4CC-3050

 

 

3 m

D4C-1250

-

 

 

D4CC-4050

 

 

3 m

D4C-3250

Specifications

Voltage and current rating

Model

Rated voltage

Rated current3

Non-inductive load

Inductive load

Inrush current

Applicable load range
(5 to 30 VDC)

Resistive load

Lamp load

Inductive load

Motor load

NC

NO

NC

NO

NC

NO

NC

NO

NC

NO

D4C-1☐☐☐

125 VAC

 

5 A

5 A

1.5 A

0.7 A

3 A

3 A

2.5 A

1.3 A

20 A max.

10 A max.

-

250 VAC

2 A

5 A

5 A

1 A

0.5 A

2 A

2 A

1.5 A

0.8 A

8 VDC

 

5 A

5 A

2 A

2 A

5 A

4 A

3 A

3 A

0.8 W to 60 W

14 VDC

 

5 A

5 A

2 A

2 A

4 A

4 A

3 A

3 A

30 VDC

2 A

4 A

4 A

2 A

2 A

3 A

3 A

3 A

3 A

125 VDC

 

0.4 A

0.4 A

0.05 A

0.05 A

0.4 A

0.4 A

0.05 A

0.05 A

-

250 VDC

 

0.2 A

0.2 A

0.03 A

0.03 A

0.2 A

0.2 A

0.03 A

0.03 A

D4C-3☐☐☐

30 VDC

2 A

4 A

4 A

2 A

2 A

3 A

3 A

3 A

3 A

0.8 W to 60 W

D4CC-3☐☐☐

D4CC-4☐☐☐

30 VDC

1 A

1 A

1 A

1 A

1 A

1 A

1 A

1 A

1 A

5 A max.

2.5 A max

0.8 W to 30 W

D4C-6☐☐☐

30 VDC

0.1 A

0.1 A

0.1 A

-

-

20 A max.

10 A max.

5 mW to 0.8 W

General specifications

Item

D4C-_ (cable types)

D4CC-_ (connector types)

Durability4

Mechanical

10,000,000 operations min

Electrical

200,000 operations min

Operating frequency

Mechanical

120 operations/min

Electrical

30 operations/min

LED indicator

D4C-3_, D4C-6_, D4CC-4_: Operation indicator (red)
Operation indicator turns OFF when the switch operates.5

Ambient temperature

Operating

-10 to 70°C (with no icing)

Degree of protection

IEC 60529: IP67

 


1. See specifications for details on max. current per rated voltage and load type. Micro load models with 5mW to 0.8W are available. For ordering refer to complete datasheet.

2. Pre-wired models with 30 cm PVC cable and M12 plug (pigtail) are available. Contact your OMRON representative.

3. For D4C- cable types these ratings are certified by TÜV Rheinland according to EN60947-5-1 (file no R9451333).

4. Values are acquired at 5 to 35°C operating temperature, 40% to 70% operating humidity.

5. Models where operation indicator turns ON when the switch operates are available by adding “-B” to the order code. Contact your OMRON representative for availability.

1. See specifications for details on max. current per rated voltage and load type. Micro load models with 5mW to 0.8W are available. For ordering refer to complete datasheet.

2. Pre-wired models with 30 cm PVC cable and M12 plug (pigtail) are available. Contact your OMRON representative.

3. For D4C- cable types these ratings are certified by TÜV Rheinland according to EN60947-5-1 (file no R9451333).

4. Values are acquired at 5 to 35°C operating temperature, 40% to 70% operating humidity.

5. Models where operation indicator turns ON when the switch operates are available by adding “-B” to the order code. Contact your OMRON representative for availability.

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me D4C

d4c d4cc combi prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for D4C

By completing this form you can request a quotation. Your personal details will be handled confidentially.

d4c d4cc combi prod

Personal details

D4C

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation

Downloads