CP1L
Best in class compact machine controller
When it comes to controllers for compact machines, our CP1L series offers the compactness of a micro-PLC with the capabilities of a modular PLC. It provides all the functionality you need to control your machine, including outstanding positioning capability. On top of this some CP1L models have an embedded Ethernet port with socket services functionality to give you flexible connectivity for monitoring, operating, logging and remote access. The CP1L is completed with a range of optional boards for serial communication or analogue I/O and further expansion units in case more I/O is needed. As the CP1L series shares the same architecture as the CP1H, CJ1, and CS1 series, programs are compatible for memory allocations and instructions.
Specifications & ordering info
| Product | Number of built-in digital I/Os | Output type | Number of Ethernet ports | Supply voltage type | Number of encoder input channels | Max. number of PTP axes | Max. number of analogue I/O channels | Max. number of local I/O points | Max. number of expansion units | Communication port(s) | Communication option(s) | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
20 | Relay | 1 | DC | 4 | 0 | 14 | 60 | 1 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with Ethernet port and 5K program step capacity, 20x integrated I/O, 8x relay outputs, 24 VDC power supply |
|
|
|
20 | PNP | 1 | DC | 4 | 2 | 14 | 60 | 1 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with Ethernet port and 5K program step capacity, 20x integrated I/O, 8x PNP outputs, 24 VDC power supply |
|
|
|
30 | Relay | 1 | DC | 4 | 0 | 34 | 150 | 3 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with Ethernet port and 10K program step capacity, 30x integrated I/O, 12x relay outputs, 24 VDC power supply |
|
|
|
30 | NPN | 1 | DC | 4 | 2 | 34 | 150 | 3 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with Ethernet port and 10K program step capacity, 30x integrated I/O, 12x NPN outputs, 24 VDC power supply |
|
|
|
30 | PNP | 1 | DC | 4 | 2 | 34 | 150 | 3 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with Ethernet port and 10K program step capacity, 30x integrated I/O, 12x PNP outputs, 24 VDC power supply |
|
|
|
40 | Relay | 1 | DC | 4 | 0 | 34 | 160 | 3 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with Ethernet port and 10K program step capacity, 40x integrated I/O, 16x relay outputs, 24 VDC power supply |
|
|
|
40 | NPN | 1 | DC | 4 | 2 | 34 | 160 | 3 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with Ethernet port and 10K program step capacity, 40x integrated I/O, 16x NPN outputs, 24 VDC power supply |
|
|
|
40 | PNP | 1 | DC | 4 | 2 | 34 | 160 | 3 | Ethernet TCP/IP | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with Ethernet port and 10K program step capacity, 40x integrated I/O, 16x PNP outputs, 24 VDC power supply |
|
|
|
10 | PNP | 0 | DC | 4 | 2 | 1 | 10 | 0 | USB | None | PLC, 24 VDC supply, 6 x 24 VDC inputs, 4 x PNP outputs 0.3 A, 5K steps program + 10K words data memory |
|
|
|
14 | Relay | 0 | AC | 4 | 0 | 8 | 54 | 1 | USB | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with 5K program step capacity, 14x integrated I/O, 6x relay outputs, 100-240 VAC power supply |
|
|
|
14 | Relay | 0 | DC | 4 | 0 | 8 | 54 | 1 | USB | Serial RS-232C, Serial RS-422, Serial RS-485 | PLC, 24 VDC supply, 8 x 24 VDC inputs, 6 x relay outputs 2 A, 5K steps program + 10K words data memory |
|
|
|
14 | PNP | 0 | DC | 4 | 2 | 8 | 54 | 1 | USB | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with 5K program step capacity, 14x integrated I/O, 6x PNP outputs, 24 VDC power supply |
|
|
|
20 | Relay | 0 | AC | 4 | 0 | 8 | 60 | 1 | USB | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with 5K program step capacity, 20x integrated I/O, 8x relay outputs, 100-240 VAC power supply |
|
|
|
20 | Relay | 0 | DC | 4 | 0 | 8 | 60 | 1 | USB | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with 5K program step capacity, 20x integrated I/O, 8x relay outputs, 24 VDC power supply |
|
|
|
20 | PNP | 0 | DC | 4 | 2 | 8 | 60 | 1 | USB | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with 5K program step capacity, 20x integrated I/O, 8x PNP outputs, 24 VDC power supply |
|
|
|
30 | Relay | 0 | AC | 4 | 0 | 25 | 150 | 3 | USB | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with 10K program step capacity, 30x integrated I/O, 12x relay outputs, 100-240 VAC power supply |
|
|
|
30 | Relay | 0 | DC | 4 | 0 | 25 | 150 | 3 | USB | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with 10K program step capacity, 30x integrated I/O, 12x relay outputs, 24 VDC power supply |
|
|
|
30 | NPN | 0 | DC | 4 | 2 | 25 | 150 | 3 | USB | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with 10K program step capacity, 30x integrated I/O, 12x NPN outputs, 24 VDC power supply |
|
|
|
30 | PNP | 0 | DC | 4 | 2 | 25 | 150 | 3 | USB | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with 10K program step capacity, 30x integrated I/O, 12x PNP outputs, 24 VDC power supply |
|
|
|
40 | Relay | 0 | AC | 4 | 0 | 25 | 160 | 3 | USB | Serial RS-232C, Serial RS-422, Serial RS-485 | CP1L programable logic controller with 10K program step capacity, 40x integrated I/O, 16x relay outputs, 100-240 VAC power supply |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts CP1L
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for CP1L
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]




