Specifications
| Supply voltage type | DC |
| Number of digital inputs | 12 |
| Input type | PNP/NPN |
| Number of digital outputs | 8 |
| Output type | PNP |
| Program capacity | 15 K steps |
| Data memory capacity | 10 K words |
| Logic execution time | 0.55 µs |
| Communication port(s) | Ethernet TCP/IP |
| Number of Ethernet ports | 1 |
| Number of USB ports | 0 |
| Number of RS-232 ports | 0 |
| Number of RS-485 ports | 0 |
| Communication option(s) | Serial RS-232C, Serial RS-422, Serial RS-485 |
| Number of encoder input channels | 4 |
| Max. encoder input frequency | 100 kHz |
| Max. number of PTP axes | 2 |
| Max. pulse output frequency | 100 kHz |
| Function Block programming | |
| Battery-free memory backup | |
| Real-time clock | |
| Analogue option boards | |
| Max. number of analogue I/O channels | 14 |
| Max. number of local I/O points | 60 |
| Max. number of expansion units | 1 |
| Built-in auxiliary 24 VDC output | 0 mA |
| Operating temperature range | 0-55 °C |
| Product Height (unpacked) | 90 mm |
| Product Width (unpacked) | 130 mm |
| Product Depth (unpacked) | 85 mm |
| Product Weight (unpacked) | 380 g |
Accessories
| CP1W-ADB21 | CP1 PLC I/O option board - CP1L-EL/EM only - 2x analog inputs - 0-10V, 0 to 20mA |
|
|
| CP1W-CIF01 | RS-232C serial communication option board for use with CP1 PLC |
|
|
| CP1W-CIF11 | RS422/485 serial communication option board for use with CP1 PLC |
|
|
| CP1W-CIF12-V1 | CP1 RS422/485 (isolated 500 m max.) serial communication option board |
|
|
| CP1W-CIF41 | Ethernet interface for use with FINS option board for CP1 PLC |
|
|
| CP1W-CN811 | I/O expansion cable for CP series, 80 cm |
|
|
| CP1W-DAB21V | CP1 PLC I/O option board - CP1L-EL/EM only - 2x analog outputs - 0-10V |
|
|
| CP1W-DAM01 | LCD option board to CP1L and CP1H |
|
|
| CP1W-EIP61 | CP1 EtherNet/IP communications option, for datalink function only, 1 x RJ45 socket |
|
|
| CP1W-MAB221 | CP1 PLC I/O option board - CP1L-EL/EM only - 2x analog inputs - 0-10V, 0 to 20mA, 2x analog outputs - 0-10V |
|
|
| CP1W-ME05M | CP1 memory cassette (for upload/download of user program) |
|
|
| CP1W-MODTCP61 | CP1 Modbus TCP communications option, Master or Slave, 1 x RJ45 socket |
|
|
| CXONE-LT01-EV4 | CX-One Lite v4.x software, for Windows 7 (32-bit/64-bit ) / Windows 8.1 (32-bit/64-bit ) / Windows 10 (32-bit/64-bit ) / Windows 11 (64-bit), single-user licence only, (requires CDs, CXOne-LTCD-EV4), limited to program the CPx PLC platform |
|
|
| XS6W-6LSZH8SS200CM-B | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 2 m |
|
|
| XS6W-6LSZH8SS300CM-B | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 3 m |
|
|
| XS6W-6LSZH8SS500CM-B | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 5 m |
|
|
| XS6W-6LSZH8SS50CM-B | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Blue), 0.5 m |
|
