Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

ZX-LT010

Laser sensor head, through-beam, 10mm beam width (requires amplifier)

Specifications

Measurement width 10 mm
Minimum sensing object 100 µm
Repeat accuracy 4 µm
Output type -5 to 5 V, 1 to 5 V, 4 to 20 mA, PNP/NPN
Sensing distance 500 mm
Sensing distance (min.) 0 mm
Sensing method Through-beam
Material housing Plastic
Degree of protection (IP) IP40

Accessories

ZX-LDA11-N 2M Smart Sensor amplifier and display, selectable voltage/current output, high/pass/low transistor NPN outputs
ZX-LDA41-N 2M Smart Sensor amplifier and display, selectable voltage/current output, high/pass/low transistor PNP outputs
ZX-SF11 RS-232C communications interface
ZX-XC4A 4M Extension cable (amplifier to head), 4m

Downloads