Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

V275-P86Z6203P-CC

V275 print quality inspection engine, integrated into a 300 dpi resolution Zebra ZT620 printer, print and verify labels up to 168 mm wide at speeds up to 203 mm per second, peel & present capability

Specifications

In-line print quality inspection system
Sensor 600 dpi line scan camera
Printer operation Continuous, Peel and present, Tear-off
Printer model ZT620
Printer resolution 300 dpi
Decoder type 1D, 2D
Functions Blemish detection, OCR, OCV
Max. inspection speed 203 mm/s
Max. inspection width 168 mm
Max. web width 180 mm
Min. inspection width 25 mm
Max. label length 305 mm
Min. label length 20 mm
Max. media thickness 0.28 mm
Min. media thickness 0.05 mm

Accessories

V275-ACEAN029-01 V275 calibration conformance test card, 6", serialized, undated
V275-ALCBL0ZT V275 light tower cable, unterminated, for ZEBRA ZT
V275-ALRYGZZT Light tower for use with the V275. Includes light tower and cable for connecting with Zebra printer.
V275-APIQOQ03-01 V275 IQ/OQ/PQ procedure, 300 DPI printers

Spare parts

V275-RRH06ZEB Kit, V275, 6" read head replacement for ZEBRA ZT
V275-RRPC0ZEB Kit, V275, ZEBRA ZT rear panel cable

Downloads