Specifications
Robot type | Scara |
Robot controller | Robotics Integrated Controller |
eCobra type | Pro |
Degree of protection (IP) | IP20 |
Cleanroom class | Class 10 |
Payload | 5.5 kg |
Reach | 800 mm |
Z-Stroke | 210 mm |
Cycle time | 0.54 s |
Moment of inertia | 450 kg·cm² |
Repeatability | 0.017 mm |
Degrees of freedom | 4 |
Number of joints | 4 |
Suitable for pedestal/floor mounting | |
Suitable for ceiling mounting | |
ePLC | |
EtherCAT communication | |
TCP/IP communication | |
RS232 communication | |
Vision | |
Conveyor tracking | |
PackXpert | |
I/O-Blox | |
Number of I/O-Blox | 8 |
Accessories
Spare parts
04215-000 | LABEL,AIB FAULT CODE |
|
Services
ROBOT 6MTH WRTY EXT LB ECOBRA | After Sales Robotic Services - 6 Months Warranty Extension Package for Labor eCobra Robot (Labor and Travelling costs included, Warranty Extension package requires Basic and/or Registered warranty) |
|
ROBOT 6MTH WRTY EXT SP ECOBRA | After Sales Robotic Services - 6 Months Warranty Extension Package for Spare Parts eCobra Robot (Warranty extension package requires Basic and/or Registered warranty) |
|
ROBOT AS HOUR FEE | After Sales Robotic Services - Hourly Rate for Working Days (local office working hours) |
|
ROBOT AS HOUR FEE OVT | After Sales Robotic Services - Hourly Rate for Working Days (overtime, outside local office working hours) |
|
ROBOT AS INHOUSE REMOTE ASSIS | After Sales Robotic Services - In House Remote Assistance Phone / Team Viewer, value for each 30 minutes |
|
ROBOT MNT CONT FIXED BRONZE | Maintenance Contract for Fixed Robots - Bronze – Price per robot and per year, travelling cost to be added for qty under 4pcs. https://industrial.omron.eu/en/services-support/robotic-services |
|
ROBOT MNT CONT FIXED GOLD | Maintenance Contract for Fixed Robots - Gold – Price per robot and per year, spare parts included, minimum 3 year contract time. https://industrial.omron.eu/en/services-support/robotic-services |
|
ROBOT MNT CONT FIXED SILVER | Maintenance Contract for Fixed Robots - Silver – Price per robot and per year. https://industrial.omron.eu/en/services-support/robotic-services |
|
TCD21 PROG E V+ PROF | In House Training Course for Robot Programming - eV+ Professional (2 days, price per person) |
|
TCD23 PROG ACE OPERATORS | In House Training Course for Robot Programming - ACE for Operators (2.0 days, price per person) |
|