Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

RL4-2166010

eCobra 600 Pro, 5.5 kg payload, 600 mm reach, 4 axis, 210 mm Zaxis, IP20, Cleanroom, EtherCAT

Specifications

Robot type Scara
Robot controller Robotics Integrated Controller
eCobra type Pro
Degree of protection (IP) IP20
Cleanroom class Class 10
Payload 5.5 kg
Reach 600 mm
Z-Stroke 210 mm
Cycle time 0.45 s
Moment of inertia 450 kg·cm²
Repeatability 0.017 mm
Degrees of freedom 4
Number of joints 4
Suitable for pedestal/floor mounting
Suitable for ceiling mounting
ePLC
EtherCAT communication
TCP/IP communication
RS232 communication
Vision
Conveyor tracking
PackXpert
I/O-Blox
Number of I/O-Blox 8

Accessories

02853-000 ADEPT Cobra 600/800 All Spare_Part Valve Kit, 24VDC
03695-000 Cable, XIO Termination Block to XIO Connector on Robot
10046-010 T20 Pendant with 10 m Cable (jumper plug included)
10048-000 T20 Pendant-Jumper Plug
10051-003 ADEPT Cobra 600/800 All Spare_Part T20 Pendant Adapter Cable
10079-000 T20 Pendant Wall Bracket
90356-40100 XIO Termination Block, 12/IP-8/OP

Services

ROBOT 6MTH WRTY EXT LB ECOBRA After Sales Robotic Services - 6 Months Warranty Extension Package for Labor eCobra Robot (Labor and Travelling costs included, Warranty Extension package requires Basic and/or Registered warranty)
ROBOT 6MTH WRTY EXT SP ECOBRA After Sales Robotic Services - 6 Months Warranty Extension Package for Spare Parts eCobra Robot (Warranty extension package requires Basic and/or Registered warranty)
ROBOT AS HOUR FEE After Sales Robotic Services - Hourly Rate for Working Days (local office working hours)
ROBOT AS HOUR FEE OVT After Sales Robotic Services - Hourly Rate for Working Days (overtime, outside local office working hours)
ROBOT AS INHOUSE REMOTE ASSIS After Sales Robotic Services - In House Remote Assistance Phone / Team Viewer, value for each 30 minutes
ROBOT MNT CONT FIXED BRONZE Maintenance Contract for Fixed Robots - Bronze – Price per robot and per year, travelling cost to be added for qty under 4pcs. https://industrial.omron.eu/en/services-support/robotic-services
ROBOT MNT CONT FIXED GOLD Maintenance Contract for Fixed Robots - Gold – Price per robot and per year, spare parts included, minimum 3 year contract time. https://industrial.omron.eu/en/services-support/robotic-services
ROBOT MNT CONT FIXED SILVER Maintenance Contract for Fixed Robots - Silver – Price per robot and per year. https://industrial.omron.eu/en/services-support/robotic-services
TCD21 PROG E V+ PROF In House Training Course for Robot Programming - eV+ Professional (2 days, price per person)
TCD23 PROG ACE OPERATORS In House Training Course for Robot Programming - ACE for Operators (2.0 days, price per person)

Downloads

download
ACE 4.7.3.0 Software
enZIP 1.43 GB
download
ACE V3.8.3.250 Software
enZIP 659 MB
download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
Industrial Robots Datasheet
enPDF 9.41 MB
download
PackXpert Solution Brochure
enPDF 4.81 MB
download
Saft Li-SOCl2 Battery Safety Datasheet
enPDF 548 KB
download
T20 Pendant v3.0.0.10 Software
enZIP 1.05 MB
download
eV+ 2.4c10 Software
enZIP 7.63 MB