R88M-GP40030T-S2-D
G-Series Flat type AC servo motor, 400 W, 200 VAC, 3000 rpm, 1.3 Nm, absolute, with circular connector
This product has been discontinued; production has ended on 2024-10-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
Servo control method | Analog, MECHATROLINK II, Pulse train |
Drive supply voltage | 230 V single phase |
Rated output | 0.4 kW |
Rated speed | 3000 r/min |
Rated torque | 1.3 Nm |
Peak torque | 3.65 Nm |
Encoder type | Absolute with battery |
Encoder resolution | 17 Bit |
Motor with brake | |
Motor with oil seal | |
Flange size square (LC) | 80 mm |
Shaft diameter | 14 mm |
Shaft with key | |
Shaft with tap | |
Product Weight (unpacked) | 1800 g |