Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Q2A-A4060-AAA

Inverter Q2A, 400 V, ND: 59.6 A / 30 kW, HD: 45 A / 22 kW, IP20, max. output freq. 590 Hz

The production of this product is planned to end on 2024-12-31.

For more information regarding the discontinuation of this product, please download the notice.

Download notice

Specifications

Drive control method Closed loop V/f, Closed loop vector, Open loop V/f, Open loop vector
Drive supply voltage 400 V three phase
Max. motor output at constant torque 22 kW
Max. motor output at variable torque 30 kW
Built in EMC filter
Degree of protection (IP) IP20
Finless type
Compatible motor type Induction or asynchronous motor, Permanent magnet motor, Synchronous reluctance motor
Regenerative solutions As inverter option
Communication port(s) MODBUS Slave, Serial RS-485, USB
Communication option(s) Bluetooth, CANopen, DeviceNet Slave, EtherCAT Slave, EtherNet/IP, POWERLINK, PROFIBUS DP Slave, PROFINET Slave
Product Height (unpacked) 350 mm
Product Width (unpacked) 220 mm
Product Depth (unpacked) 246 mm
Product Weight (unpacked) 13000 g

Accessories

AX-FER5045-PE Ferrite choke, 50mm diameter, for 45kW inverters and below
AX-RAI00290780-DE AC input reactor, 78 A, 0.29 mH, for 30 to 37 kW sizes, 400 VAC, 3 phase
AX-RAO00800750-DE AC output reactor, 75 A, 0.8 mH, for 37 kW , 400 VAC, 3 phase
PG-B3 Open collector PG interface for A1000 and Q2A inverters. A, B, Z pulse, fmax 50 kHz
Q2-FIA4080-SE Q2A Book end style RFI filter, 80 A, 3~ 400 VAC, for Q2A-A4044/Q2A-A4060/Q2A-A4075/Q2A-A2042/Q2A-A2056/Q2A-A2070/Q2V-A4044/Q2V-A4060 models.
SI-EP3 PROFINET option board for A1000, Q2A and Q2V inverters.
SI-ES3 EtherCAT option board for A1000, Q2A and Q2V inverters.
SI-S3 CANopen option board for A1000, Q2A and Q2V inverters.

Downloads

download
Maxell CR-series button cells Battery Safety Datasheet
enPDF 132 KB
download
Q2A Brochure
enPDF 9.27 MB
download
Q2A Technical Manual
enPDF 81.2 MB
download
Q2A Getting Started Guide
enPDF 3.62 MB
download
Q2A Datasheet
enPDF 8.87 MB
download
Q2A Variable Speed Drives (Europe only) Discontinuation Notice
enPDF 314 KB
download
Q2Edit V2.0.1 Software
enRAR 42.6 MB
download
Q2dev V3.0.0 Software
enZIP 60.1 MB
download
SI-EL3 V2.08 for Q2A and Q2V POWERLINK XDD file
enZIP 91.5 KB
download
SI-EN3 for Q2-series EtherNet/IP EDS file
enZIP 255 KB
download
SI-EN3D for Q2A (v2.06) EtherNet/IP EDS file
enZIP 121 KB
download
SI-EP3 V2.3 PROFINET GSDML file
enZIP 7.27 KB
download
SI-ES3 for Q2A, Q2V, A1000 and V1000 EtherCAT ESI file
enZIP 245 KB
download
SI-N3 for Q2A DeviceNet EDS file
enZIP 70.7 KB
download
SI-P3 PROFIBUS GSD file
enZIP 1.95 KB
download
SI-S3 2.1.9 CANopen EDS file
enZIP 4.97 KB