The production of this product is planned to end on 2025-06-30.
Specifications
Mounting method | With plug-in socket |
Usage | General purpose |
Poles | 2 |
Rated carry current | 10 A |
Coil voltage | 24 V |
Operation voltage | DC |
Contact material | Ag |
Contact description | DPDT |
Features | LED, Reverse coil polarity, Test button, Transparent case, With mechanical indicator |
Terminal type | Plug-in, Solder |