Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

GX-OC1601

EtherCAT digital I/O unit, 16 relay x outputs, 1-wire, expandable

Specifications

Communication port(s) EtherCAT Slave
Type of module Digital I/O
I/O connection type Screw
Connection method 1-wire
Number of digital inputs 0
Digital input type None
Number of digital outputs 16
Digital output type Relay NO
Short-circuit protected outputs
Number of IOV (V+) terminals 0
Number of IOG (V-) terminals 0
Number of COM terminals 2
I/O system I/O Expansion Link
Degree of protection (IP) IP20
Product Height (unpacked) 54 mm
Product Width (unpacked) 160 mm
Product Depth (unpacked) 57.6 mm
Product Weight (unpacked) 290 g

Accessories

GX-JC03 3-port EtherCAT Junction module, 24 VDC power supply
GX-JC06 6-port EtherCAT Junction module, 24 VDC power supply
GX-JC06-H 6-port EtherCAT Junction module, 24 VDC power supply, with node switches
XS6W-6LSZH8SS100CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 1 m
XS6W-6LSZH8SS200CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 2 m
XS6W-6LSZH8SS20CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.2 m
XS6W-6LSZH8SS500CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 5 m
XS6W-6LSZH8SS50CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.5 m
XWT-ID08-1 CRT1/DRT2/GX-series I/O expansion unit, 8 x 24 VDC inputs, PNP (1 max per I/O terminal, specific models only)
XWT-ID16-1 CRT1/DRT2/GX-series I/O expansion unit, 16 x 24 VDC inputs, PNP (1 max per I/O terminal, specific models only)
XWT-OD08-1 CRT1/DRT2/GX-series I/O expansion unit, 8 x 24 VDC outputs, 0.5 A, PNP (1 max per I/O terminal, specific models only)
XWT-OD16-1 CRT1/DRT2/GX-series I/O expansion unit, 16 x 24 VDC outputs, 0.5 A, PNP (1 max per I/O terminal, specific models only)

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
EtherCAT Junction Slave Brochure
enPDF 1.04 MB
download
GX-series EtherCAT Slave Units Users Manual
enPDF 10.9 MB
download
GXseries(SafetyPrecautions) Instruction Sheet
enPDF 374 KB
download
Omron GX-Digital IO EtherCAT ESI file
enZIP 1.1 MB
download
Sysmac Catalogue
enPDF 43.5 MB