Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

GX-MD1612

EtherCAT digital I/O unit, 8 x inputs + 8 x outputs, NPN, 3-wire

Specifications

Communication port(s) EtherCAT Slave
Type of module Digital I/O
I/O connection type Screw
Connection method 3-wire
Number of digital inputs 8
Digital input type NPN
Permitted voltage at input 0-26.4 V
Number of digital outputs 8
Digital output type NPN
Permitted voltage at output 0-26.4 V
Output current 0.5 A
Short-circuit protected outputs
Number of IOV (V+) terminals 18
Number of IOG (V-) terminals 18
Number of COM terminals 0
I/O system None
Degree of protection (IP) IP20
Product Height (unpacked) 52 mm
Product Width (unpacked) 200 mm
Product Depth (unpacked) 68.9 mm
Product Weight (unpacked) 370 g

Accessories

GX-JC03 3-port EtherCAT Junction module, 24 VDC power supply
GX-JC06 6-port EtherCAT Junction module, 24 VDC power supply
GX-JC06-H 6-port EtherCAT Junction module, 24 VDC power supply, with node switches
XS6W-6LSZH8SS100CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 1 m
XS6W-6LSZH8SS200CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 2 m
XS6W-6LSZH8SS20CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.2 m
XS6W-6LSZH8SS500CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 5 m
XS6W-6LSZH8SS50CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.5 m

Downloads

download
EtherCAT Junction Slave Brochure
enPDF 1.04 MB
download
GX-series EtherCAT Remote I/O Terminal Datasheet
en PDF 6.58 MB
o

Please or register to view this content

download
GX-series EtherCAT Slave Units Users Manual
en PDF 10.9 MB
o

Please or register to view this content

download
GXseries(SafetyPrecautions) Instruction Sheet
en PDF 374 KB
o

Please or register to view this content

download
Omron GX-Digital IO EtherCAT ESI file
en ZIP 1.1 MB
o

Please or register to view this content

download
Sysmac Catalogue
en PDF 43.5 MB
o

Please or register to view this content

download
Omron GX-Digital IO EtherCAT ESI file
en ZIP 1.1 MB
o

Please or register to view this content

download
GX-series EtherCAT Remote I/O Terminal Datasheet
en PDF 6.58 MB
o

Please or register to view this content

download
GX-series EtherCAT Slave Units Users Manual
en PDF 10.9 MB
o

Please or register to view this content

download
GXseries(SafetyPrecautions) Instruction Sheet
en PDF 374 KB
o

Please or register to view this content