Specifications
| Communication port(s) | EtherCAT Slave |
| Type of module | Digital I/O |
| I/O connection type | Screw |
| Connection method | 1-wire |
| Number of digital inputs | 16 |
| Digital input type | PNP |
| Permitted voltage at input | 0-26.4 V |
| Number of digital outputs | 0 |
| Digital output type | None |
| Short-circuit protected outputs | |
| Number of IOV (V+) terminals | 1 |
| Number of IOG (V-) terminals | 1 |
| Number of COM terminals | 0 |
| I/O system | I/O Expansion Link |
| Degree of protection (IP) | IP20 |
| Product Height (unpacked) | 52 mm |
| Product Width (unpacked) | 135 mm |
| Product Depth (unpacked) | 57.1 mm |
| Product Weight (unpacked) | 190 g |
Accessories
| GX-JC03 | 3-port EtherCAT Junction module, 24 VDC power supply |
|
|
| GX-JC06 | 6-port EtherCAT Junction module, 24 VDC power supply |
|
|
| GX-JC06-H | 6-port EtherCAT Junction module, 24 VDC power supply, with node switches |
|
|
| XS6W-6LSZH8SS100CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 1 m |
|
|
| XS6W-6LSZH8SS200CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 2 m |
|
|
| XS6W-6LSZH8SS20CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.2 m |
|
|
| XS6W-6LSZH8SS500CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 5 m |
|
|
| XS6W-6LSZH8SS50CM-Y | Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.5 m |
|
|
| XWT-ID08-1 | CRT1/DRT2/GX-series I/O expansion unit, 8 x 24 VDC inputs, PNP (1 max per I/O terminal, specific models only) |
|
|
| XWT-OD16-1 | CRT1/DRT2/GX-series I/O expansion unit, 16 x 24 VDC outputs, 0.5 A, PNP (1 max per I/O terminal, specific models only) |
|