Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

GX-EC0241

EtherCAT I/O unit, 2 x encoder inputs, line driver

Specifications

Communication port(s) EtherCAT Slave
Type of module Encoder input
I/O connection type Screw
Digital input type Line driver (RS-422)
Digital output type None
Number of encoder input channels 2
Max. encoder input frequency 4000 kHz
Number of status inputs 6
Number of status outputs 0
Number of IOV (V+) terminals 12
Number of IOG (V-) terminals 12
Number of COM terminals 0
Degree of protection (IP) IP20
Product Height (unpacked) 52 mm
Product Width (unpacked) 215 mm
Product Depth (unpacked) 68.9 mm
Product Weight (unpacked) 470 g

Accessories

GX-JC03 3-port EtherCAT Junction module, 24 VDC power supply
GX-JC06 6-port EtherCAT Junction module, 24 VDC power supply
GX-JC06-H 6-port EtherCAT Junction module, 24 VDC power supply, with node switches
XS6W-6LSZH8SS100CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 1 m
XS6W-6LSZH8SS200CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 2 m
XS6W-6LSZH8SS20CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.2 m
XS6W-6LSZH8SS500CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 5 m
XS6W-6LSZH8SS50CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.5 m

Downloads

download
EAC Mark removal Discontinuation Notice
enPDF 221 KB
download
EtherCAT Junction Slave Brochure
enPDF 1.04 MB
download
GX-series EtherCAT Slave Units Users Manual
enPDF 10.9 MB
download
GXseries(SafetyPrecautions) Instruction Sheet
enPDF 374 KB
download
Omron GX-Encoder EtherCAT ESI file
enZIP 55.9 KB
download
Sysmac Catalogue
enPDF 43.5 MB

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.