Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or register to download this document

GX-EC0211

EtherCAT I/O unit, 2 x encoder inputs, open collector

Specifications

Communication port(s) EtherCAT Slave
Type of module Encoder input
I/O connection type Screw
Digital input type Open collector
Digital output type None
Number of encoder input channels 2
Max. encoder input frequency 4000 kHz
Number of status inputs 6
Number of status outputs 0
Number of IOV (V+) terminals 12
Number of IOG (V-) terminals 12
Number of COM terminals 0
Degree of protection (IP) IP20
Product Height (unpacked) 52 mm
Product Width (unpacked) 215 mm
Product Depth (unpacked) 68.9 mm
Product Weight (unpacked) 390 g

Accessories

GX-JC03 3-port EtherCAT Junction module, 24 VDC power supply
GX-JC06 6-port EtherCAT Junction module, 24 VDC power supply
GX-JC06-H 6-port EtherCAT Junction module, 24 VDC power supply, with node switches
XS6W-6LSZH8SS100CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 1 m
XS6W-6LSZH8SS200CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 2 m
XS6W-6LSZH8SS20CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.2 m
XS6W-6LSZH8SS500CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 5 m
XS6W-6LSZH8SS50CM-Y Ethernet patch cable, F/UTP, Cat.6A, LSZH (Yellow), 0.5 m

Downloads

download
EtherCAT Junction Slave Brochure
enPDF 1.04 MB
download
GX-series EtherCAT Remote I/O Terminal Datasheet
en PDF 6.58 MB
o

Please or register to view this content

download
GX-series EtherCAT Slave Units Users Manual
en PDF 10.9 MB
o

Please or register to view this content

download
GXseries(SafetyPrecautions) Instruction Sheet
en PDF 374 KB
o

Please or register to view this content

download
NJ-series -[EtherCAT]- GX-series Encoder Input Terminal Connection Guide
en PDF 1.75 MB
o

Please or register to view this content

download
Omron GX-Encoder EtherCAT ESI file
en ZIP 55.9 KB
o

Please or register to view this content

download
Sysmac Catalogue
en PDF 43.5 MB
o

Please or register to view this content

download
NJ-series -[EtherCAT]- GX-series Encoder Input Terminal Connection Guide
en PDF 1.75 MB
o

Please or register to view this content

download
Omron GX-Encoder EtherCAT ESI file
en ZIP 55.9 KB
o

Please or register to view this content

download
GX-series EtherCAT Remote I/O Terminal Datasheet
en PDF 6.58 MB
o

Please or register to view this content

download
GX-series EtherCAT Slave Units Users Manual
en PDF 10.9 MB
o

Please or register to view this content

download
GXseries(SafetyPrecautions) Instruction Sheet
en PDF 374 KB
o

Please or register to view this content