GRT1-PRT
SmartSlice communication adaptor for PROFIBUS DPV1, connects up to 64 GRT1 I/O units (End plate to be ordered separately)
This product has been discontinued; production has ended on 2024-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
I/O system | GRT1 I/O Bus |
Type of module | Bus coupler |
Communication port(s) | PROFIBUS DP Slave |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 84 mm |
Product Width (unpacked) | 58 mm |
Product Depth (unpacked) | 74.4 mm |
Product Weight (unpacked) | 180 g |