The production of this product is planned to end on 2024-03-31.
For more information regarding the discontinuation of this product, please download the notice.
Specifications
I/O system | GRT1 I/O Bus |
Type of module | Digital I/O |
I/O connection type | Push-in |
Connection method | 1-wire, 2-wire |
Number of digital inputs | 0 |
Digital input type | None |
Number of digital outputs | 8 |
Digital output type | NPN |
Permitted voltage at output | 20.4-26.4 V |
Output current | 0.5 A |
Short-circuit protected outputs | |
Number of IOV (V+) terminals | 4 |
Number of IOG (V-) terminals | 0 |
Degree of protection (IP) | IP20 |
Product Height (unpacked) | 84 mm |
Product Width (unpacked) | 15 mm |
Product Depth (unpacked) | 74.4 mm |
Product Weight (unpacked) | 88 g |
Accessories
GRT1-PC8-1 | SmartSlice I/O power feed module, 24 VDC input, 4 x V and 8 x G terminals |
|
|
GRT1-PD2 | SmartSlice I/O power feed module, 24 VDC input |
|
|
GRT1-PD2G | SmartSlice I/O power feed module with electronic overload protection, 24 VDC input |
|