Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

G2RV-ST500 12VDC

Slimline relay 6 mm incl. socket, SPDT, 6 A, Push-in terminals, 12 VDC

Specifications

Coil voltage 12 V
Contact description SPDT
Contact material Ag alloy
Features Diode, LED, Transparent case, With mechanical indicator
Mounting method DIN rail
Poles 1
Rated carry current 6 A
Terminal Push-in Plus
Usage Interface
Operation voltage DC

Accessories

G2RV-1-S-G DC11 Relay, SPCO, 6 A contacts, for replacement in G2RV-SR*00 12VDC

Downloads

We use cookies on our website

These cookies enhance your website experience, improve the quality of our site and help us show you content and advertisement that is more likely to be relevant to you. We also allow third parties (including our social media and advertising partners) to place cookies on our website. 

By clicking 'Accept all cookies' you agree to the placement and use of cookies as described in our cookie policy. If you only want to allow functional cookies click ‘Accept essential cookies’ and if you want to finetune the cookies we can use, click 'Manage cookies'.