G2R-1-SNI 48VAC (S)
Relay, plug-in, SPDT, 10 A, mechanical & LED indicator, lockable testbutton, 48 VAC
Specifications
Mounting method | With plug-in socket |
Usage | General purpose, Interface |
Poles | 1 |
Coil voltage | 48 V |
Rated carry current | 10 A |
Operation voltage | AC |
Contact material | AgSnIn |
Contact description | SPDT |
Features | LED, Test button, Transparent case, With mechanical indicator |
Terminal | Plug-in |