G2R-1-SN 12VAC (S)
Relay, plug-in, 5-pin, SPDT, 10 A, mech & LED indicators, label facility, 12 VAC
This product has been discontinued; production has ended on 2023-03-31.
Specifications
Mounting method | With plug-in socket |
Usage | General purpose, Interface |
Poles | 1 |
Coil voltage | 12 V |
Rated carry current | 10 A |
Operation voltage | AC |
Contact material | AgSnIn |
Contact description | SPDT |
Features | LED |
Terminal | Plug-in |