EE-SX770A 2M
Photomicro sensor, slim, 5 mm slot, indicator incident light off, D-on, NPN, 2 m cable
Specifications
Shape | Straight |
Sensing method | Through-beam with slot |
Sensing distance | 5 mm |
Setting method | Fixed |
Connection method | Cable |
Cable length | 2 m |
Output type | NPN |
Operation mode | Dark-ON |
Response time | 0.17 ms |
Material housing | PBT |
Thread size | Other |
Product Width (unpacked) | 18 mm |
Product Height (unpacked) | 31.1 mm |
Product Depth (unpacked) | 4.6 mm |
Type of light | Infrared light |
Supply voltage DC | 5-24 V |