E5C2-R20P-D 100-240VAC -50-50
Temp. controller, LITE, 1/16 DIN, 48x48mm,Dial knob,On-Off Control,Pt100,-50-50deg.,100-240V AC
Specifications
Size | 1/16 DIN (48 x 48 mm) |
Functions | ON/OFF control |
Number of control loops | 1 |
Temperature input type | JPt100, Pt100 |
Temperature range | -50-50 °C |
Number of alarm outputs | 0 |
Supply voltage AC | 100-240 V |
Control output | Relay |
Terminal | Plug-in |
Accessories
P2CF-08-E | Socket, DIN rail/surface mounting, 8-pin, screw terminals |
|
|
P3G-08 | Socket, back-connecting, 8-pin, screw terminals |
|