E2E-S05N03-CJ-B1 0.3M
Proximity sensor, inductive, M5, Non-Shielded, 3mm, DC, 3-wire, Pig-Tail, PNP NO
Specifications
Size | M5 |
Mounting type | Non-flush |
Sensing distance | 3 mm |
Output type | PNP |
Operation mode | NO |
Connection method | Connector M8 - 3 pin |
Material housing | Stainless steel |
Cable specifications | PVC (oil-resistant) |
Cable length | 0.3 m |
Overall length | 31 mm |
Degree of protection (IP) | IP67 |