Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

DRT2-ROS16

DeviceNet digital output unit, 16 x relay outputs, 3A, 240 VAC, 24 VDC, screw terminal block

Specifications

Communication port(s) DeviceNet Slave
Type of module Digital I/O
I/O connection type Screw
Connection method 1-wire
Number of digital inputs 0
Digital input type None
Number of digital outputs 16
Digital output type Relay NO
Permitted voltage at output 0-250 V
Output current 3 A
Short-circuit protected outputs
I/O system I/O Expansion Link
Degree of protection (IP) IP20
Product Height (unpacked) 50 mm
Product Width (unpacked) 125 mm
Product Depth (unpacked) 51.8 mm
Product Weight (unpacked) 260 g

Accessories

DCN1-1C DeviceNet T-branch tap for 1 branch line, 3 connectors with screws, side cable entry
DCN1-3C DeviceNet T-branch tap for 3 branch lines, 5 connectors with screws, side cable entry
DCN1-3NC DeviceNet T-Branch tap for 3 branch lines, 5 parallel clamp connectors, top cable entry
DRS1-T CompoNet/DeviceNet termination terminal block
XW4G-05C4-TF-D DeviceNet connector, multi-branch parallel screwless, connector insertion and wiring in same direction.
XWT-ID08-1 CRT1/DRT2/GX-series I/O expansion unit, 8 x 24 VDC inputs, PNP (1 max per I/O terminal, specific models only)
XWT-ID16-1 CRT1/DRT2/GX-series I/O expansion unit, 16 x 24 VDC inputs, PNP (1 max per I/O terminal, specific models only)
XWT-OD16-1 CRT1/DRT2/GX-series I/O expansion unit, 16 x 24 VDC outputs, 0.5 A, PNP (1 max per I/O terminal, specific models only)

Downloads