Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CP1W-DA021

I/O expansion unit, 2 x analog outputs 0 to 5 V, 1 to 5 V, 0 to 10 V, -10 to 10 V, 0 to 20 mA, 4 to 20 mA, resolution 1:6000

Specifications

Type of module Analog I/O
Number of analog inputs 0
Linear analog input type None
Temperature input type None
Linear analog output type -10 to 10 V, 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA
Number of analog outputs 2
Resolution of the analog outputs 13 Bit
Product Height (unpacked) 90 mm
Product Width (unpacked) 86 mm
Product Depth (unpacked) 50 mm
Product Weight (unpacked) 200 g

Downloads