Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CP1W-AD041

CP PLC I/O expansion unit, 4x analog inputs - -10….+10V, 0…20mA, 1/6000 resolution

Specifications

Type of module Analog I/O
Number of analog inputs 4
Linear analog input type -10 to 10 V, 0 to 10 V, 0 to 20 mA, 0 to 5 V, 1 to 5 V, 4 to 20 mA
Temperature input type None
Resolution of the analog inputs 13 Bit
Linear analog output type None
Number of analog outputs 0
Resolution of the analog outputs 0 Bit
Product Height (unpacked) 90 mm
Product Width (unpacked) 86 mm
Product Depth (unpacked) 50 mm
Product Weight (unpacked) 200 g

Downloads