Specifications
| Type of module | Digital I/O |
| Number of digital inputs | 8 |
| Digital input type | None |
| OFF/ON delay | 0.1-1 ms |
| Permitted voltage at input | 0-0 V |
| Number of digital outputs | 0 |
| Digital output type | PNP |
| Output current | 0.3 A |
| Permitted voltage at output | 4.5-30 V |
| Product Height (unpacked) | 110 mm |
| Product Width (unpacked) | 66 mm |
| Product Depth (unpacked) | 50 mm |
| Product Weight (unpacked) | 250 g |