Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CP1W-8ER

I/O expansion unit, 8 x relay outputs 2 A

Specifications

Type of module Digital I/O
Number of digital inputs 0
Digital input type None
OFF/ON delay 15-15 ms
Number of digital outputs 8
Digital output type Relay NO
Output current 2 A
Permitted voltage at output 5-250 V
Product Height (unpacked) 90 mm
Product Width (unpacked) 66 mm
Product Depth (unpacked) 50 mm
Product Weight (unpacked) 250 g

Downloads