Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ1W-OD261

Digital output unit, 64 x transistor outputs, NPN, 0.5 A, 12 to 24 VDC, 2 x FCN40 connectors (not included)

Specifications

I/O system CJ I/O Bus
Expansion unit type Basic I/O Unit
Type of module Digital I/O
Number of digital inputs 0
Digital input type None
Number of digital outputs 64
Digital output type NPN
Permitted voltage at output 10.2-26.4 V
Output current 0.3 A
Short-circuit protected outputs
I/O connection type FCN (plug not included)
Number of I/O connectors 2
Detachable I/O terminal block
Suitable for safety functions
Number of IOV (V+) terminals 8
Number of IOG (V-) terminals 8
Number of COM terminals 0
Product Height (unpacked) 90 mm
Product Width (unpacked) 31 mm
Product Depth (unpacked) 66.5 mm
Product Weight (unpacked) 110 g

Accessories

G70A-ZOC16-3 DC24 Output Terminal Block for Relay or SSR, 16-point, for NPN output units
XW2D-40G6 General-purpose I/O terminal block, MIL40 socket, M3 captive screws, 40 points
XW2K-40G-O32B PLC interface wiring system with push-in plus technology and power supply terminal, 40 points MIL connector, Input/Output, 0.5 A, NPN/PNP, 30 VDC, DIN rail horizontal and vertical mounting
XW2K-40G-O32B-OUT PLC interface wiring system with push-in plus technology and power supply terminal, 40 points MIL connector, Output, Signal: 0.5 A, Power: 7 A, NPN, 30 VDC, DIN rail horizontal and vertical mounting
XW2Z-0100BF-L I/O connection cable, unshielded, FCN40 to MIL40, 1 m
XW2Z-0100BH-L02 I/O connection cable, unshielded, FCN40 to 2 x MIL20, 1 m, cross-wired
XW2Z-0100BN-L I/O connection cable, unshielded, FCN40 to open ends, 1 m
XW2Z-0200BF-L I/O connection cable, unshielded, FCN40 to MIL40, 2 m
XW2Z-0200BH-L02 I/O connection cable, unshielded, FCN40 to 2 x MIL20, 2 m, cross-wired
XW2Z-0200BN-L I/O connection cable, unshielded, FCN40 to open ends, 2 m
XW2Z-0300BN-L I/O connection cable, unshielded, FCN40 to open ends, 3 m
XW2Z-050B I/O connection cable, FCN40 to MIL40, 0.5 m
XW2Z-100B I/O connection cable, FCN40 to MIL40, 1 m
XW2Z-150B I/O connection cable, FCN40 to MIL40, 1.5 m
XW2Z-200B I/O connection cable, FCN40 to MIL40, 2 m
XW2Z-300B I/O connection cable, FCN40 to MIL40, 3 m
XW2Z-RO100C-75 I/O connection cable, with shield connection, FCN40 to 2 x MIL20 for G70A-ZOC16-3, 1 m / 0.75 m
XW2Z-RO150C-125 I/O connection cable, with shield connection, FCN40 to 2 x MIL20 for G70A-ZOC16-3, 1.5 m / 1.25 m
XW2Z-RO200C-150 I/O connection cable, with shield connection, FCN40 to 2 x MIL20 for G70A-ZOC16-3, 2 m / 1.5 m
XW2Z-RO200C-175 I/O connection cable, with shield connection, FCN40 to 2 x MIL20 for G70 A-ZOC16-3, 2 m / 1.75 m

Downloads