Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ1W-MD563

Digital I/O unit, 32 x 5 VDC TTL inputs, 32 x 5 VDC TTL outputs, 2 x MIL40 connectors(not included)

Specifications

I/O system CJ I/O Bus
Expansion unit type Basic I/O Unit
Type of module Digital I/O
Number of digital inputs 32
Digital input type TTL
Permitted voltage at input 4.5-5.5 V
OFF/ON delay 0-32 ms
Number of digital outputs 32
Digital output type TTL
Permitted voltage at output 4.5-5.5 V
Output current 0.035 A
Short-circuit protected outputs
I/O connection type MIL (plug not included)
Number of I/O connectors 2
Detachable I/O connector
Suitable for safety functions
Number of IOV (V+) terminals 4
Number of IOG (V-) terminals 4
Number of COM terminals 4
Product Height (unpacked) 90 mm
Product Width (unpacked) 31 mm
Product Depth (unpacked) 83.6 mm
Product Weight (unpacked) 110 g

Downloads