Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ1W-MD232

Digital I/O unit, 16 x 24 VDC inputs, 16 x transistor outputs, PNP, 0.5 A, 24 VDC, 2 A max, 2 x MIL20 connectors (not included)

Specifications

I/O system CJ I/O Bus
Expansion unit type Basic I/O Unit
Type of module Digital I/O
Number of digital inputs 16
Digital input type PNP/NPN
Permitted voltage at input 20.4-26.4 V
OFF/ON delay 0-32 ms
Number of digital outputs 16
Digital output type PNP
Permitted voltage at output 10.2-26.4 V
Output current 0.5 A
Short-circuit protected outputs
I/O connection type MIL (plug not included)
Number of I/O connectors 2
Detachable I/O terminal block
Suitable for safety functions
Number of IOV (V+) terminals 2
Number of IOG (V-) terminals 2
Number of COM terminals 2
Product Height (unpacked) 90 mm
Product Width (unpacked) 31 mm
Product Depth (unpacked) 83.6 mm
Product Weight (unpacked) 100 g

Accessories

G70A-ZOC16-4 DC24 Output Terminal Block for Relay or SSR, 16-point, for PNP output units
G70V-SID16P Relay terminal, PLC Input, 16 channels, NPN, Push-in terminals
G70V-SID16P-1 Relay terminal, PLC Input, 16 channels, PNP, Push-in terminals
G70V-SOC16P-1 Relay terminal, PLC Output, 16 channels, PNP, Push-in terminals
XW2D-20G6 General-purpose I/O terminal block, MIL20 socket, M3 captive screws, 20 points
XW2K-20G-T General purpose interface wiring system with push-in plus technology, 20 points MIL connector, Input/Output, 1 A, NPN/PNP, 125 VAC, 30 VDC, DIN rail horizontal and vertical mounting
XW2Z-0100DD-L I/O connection cable, unshielded, MIL20 to MIL20, 1 m
XW2Z-0100DL-L I/O connection cable, unshielded, MIL20 to open ends, 1 m
XW2Z-0200DD-L I/O connection cable, unshielded, MIL20 to MIL20, 2 m
XW2Z-0200DL-L I/O connection cable, unshielded, MIL20 to open ends, 2 m
XW2Z-0500DL-L I/O connection cable, unshielded, MIL20 to open ends, 5 m
XW2Z-100X I/O connection cable, Straight Wiring, MIL20 to MIL20, 1 m
XW2Z-200X I/O connection cable, MIL20 to MIL20, 2 m

Downloads