CJ1W-ID211(SL)
Digital input unit, 16 x 24 VDC inputs, screwless clamp terminal
Specifications
I/O system | CJ I/O Bus |
Expansion unit type | Basic I/O Unit |
Type of module | Digital I/O |
Number of digital inputs | 16 |
Digital input type | PNP/NPN |
Permitted voltage at input | 20.4-26.4 V |
OFF/ON delay | 0-32 ms |
Number of digital outputs | 0 |
Digital output type | None |
Output current | 0 A |
Short-circuit protected outputs | |
I/O connection type | Screwless clamp |
Number of I/O connectors | 1 |
Detachable I/O connector | |
Suitable for safety functions | |
Number of IOV (V+) terminals | 0 |
Number of IOG (V-) terminals | 0 |
Number of COM terminals | 4 |
Product Height (unpacked) | 90 mm |
Product Width (unpacked) | 31 mm |
Product Depth (unpacked) | 85 mm |
Product Weight (unpacked) | 60 g |