Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

CJ1W-IA111

Digital input unit, 16 x 100-120 VAC inputs, screw terminal

Specifications

I/O system CJ I/O Bus
Expansion unit type Basic I/O Unit
Type of module Digital I/O
Number of digital inputs 16
Digital input type AC voltage
Permitted voltage at input 85-132 V
OFF/ON delay 18-48 ms
Number of digital outputs 0
Digital output type None
Output current 0 A
Short-circuit protected outputs
I/O connection type Screw
Number of I/O connectors 1
Detachable I/O connector
Suitable for safety functions
Number of IOV (V+) terminals 0
Number of IOG (V-) terminals 0
Number of COM terminals 2
Product Height (unpacked) 90 mm
Product Width (unpacked) 31 mm
Product Depth (unpacked) 89 mm
Product Weight (unpacked) 119 g

Downloads