Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
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
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to Are you using the most reliable colour mark detection system?

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

Colour mark detection – check our starter kits

Faced with increasingly diversified consumer needs, the food and beverage industries are developing new products almost on a daily basis, diversifying packaging materials and designs in the process. Given such circumstances, manufacturers have been looking for a sensor capable of detecting colour marks printed on all sorts of materials to keep their plant running stably.

Colour mark and print mark detection sensors starter kits

Our new colour mark sensors E3S-DC (photoelectric sensor) and E3NX-CA (fiber amplifier) are ideally suited to these conditions because they incorporate our proprietary sensing technology and algorithm to detect subtle colour differences under various conditions. The sensors not only reliably detect colour marks on a variety of packaging materials including highly reflective materials, but also help optimize initially set parameters to adjust to changes in manufacturing lots thanks to our bank function. The bank function can be handled via IO-Link for the E3S-DC and via EtherCat for our E3NX-CA.

We now offer three mark detection starter kits to get you up and running in no time. Scroll down the page for the kit's details.

Packaging challenges in food and beverage industries

Variety in packaging increases the number of false detections

  • Highly-reflective glossy packaging, such as aluminum vapor deposition material
  • Low-reflection packaging, such as film with fine

Colourful packaging with little difference in colour between the mark and background

With designs becoming more colourful, there are times when there is little difference in colour between the colour mark and the design elements (background). When colour differences are minor, the S/N ratio required for detection cannot be obtained, and the colour mark cannot be detected.

Colours of packaging materials may vary from lot to lot

There are cases when colours of packaging materials vary from lot to lot. If the sensor’s parameters are not changed, this could result in equipment stops caused by false detection. In such a case, it can be difficult to determine the cause of the problem—resulting in time lost due to troubleshooting and a notable reduction in productivity.

Features & benefits of our mark sensors:

Bank function

Our sensors can store 8 or 9 different setups. So instead of “teaching” the sensor every time when packaging material changes, the user can easily select the settings from control level.

RGB Data Transmission Function

The new sensors can transmit detailed RGB colour information to a host device such as a programmable controller (PLC).

  • IO-link communication with E3S-DC
  • EtherCAT communication with E3NX-CA 

This information can be managed in a database containing details of colour variations between different lots of packaging materials. The sensor can then be automatically adjusted to compensate for lot variations. This eliminates the risk of detection errors and unnecessary plant shutdowns when changing lots.

Best performing sensors

  • Suitable for highly reflective packaging materials
  • Subtle color differences can be detected
  • Stable even with an inconsistent packaging background
  • Stable detection of workpieces tilted at various angles
  • High dynamic range for no saturation even with 99% reflective optical mirrors
  • Easy and friendly adjustments
  • Response speed 50μs

Colour mark and print mark detection sensors starter kits

E3NX-CA41 Standard colour mark fiber amplifier

Get a discount for one of these combinations of the colour mark fiber amplifier + fiber heads.

Choose the most convenient fiber head for your application:


Reference
Description
Standard colour mark fiber amplifier
E3NX-CA41 2MStandard colour mark fiber amplifier, 1 output, PNP, 2m cable
Diffuse fiber head
E32-C91N 2M
Diffuse fiber head, M6, 60º aperture angle
Diffuse fiber head
E32-LD11N 2M
Diffuse fiber head, M6, 15º aperture angle
Through-beam fiber head
E32-G16 2M
Through-beam fiber head, 10mm array

Contact me for a quote
E3NX-CA51 Advanced colour mark fiber amplifier

Get a discount for one of these combinations of the colour mark fiber amplifier + fiber heads.

Choose the most convenient fiber head for your application:


Reference
Description
Advanced color mark fiber amplifierE3NX-CA51 2M2 outputs + 1 input, PNP, 2m cable
Diffuse fiber head
E32-C91N 2M
Diffuse fiber head, M6, 60º aperture angle
Diffuse fiber head
E32-LD11N 2M
Diffuse fiber head, M6, 15º aperture angle
Through-beam fiber head
E32-G16 2M
Through-beam fiber head, 10mm array

Contact me for a quote