Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to XW6

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XW6

XW6

Wiring System Interface with Visible Indicators

Downsize Control Panels and Save Work using the wiring interface with Visible indicator

  • Improved quality of power supply wiring: reduced errors thanks to the different short bar colors and the wiring indicator
  • Indicators make wiring completion simply visible. Proper wiring without skillful operators.
  • Simply check the indicators for wiring maintenance, helping reduce maintenance works.
  • Short Bars enable pre-connected common wiring. No troublesome crossover wiring required.
  • The best-in-class slim models available to help downsize control panels.
  • Wiring system interface with Push-In Plus technology enables no loosening of wiring, providing a maintenance-free operation.

Specifications & ordering info

Ordering information

Appearance Maximum Conductor Cross Section Fine Stranded (mm²) Number of pins Color of Short Bars Weight (g) Order code
1.5 8 Red Approx. 16 XW6T-COM1.5X8RD
Blue XW6T-COM1.5X8BL
Yellow XW6T-COM1.5X8YL
12 Red Approx. 23 XW6T-COM1.5X12RD
Blue XW6T-COM1.5X12BL
Yellow XW6T-COM1.5X12YL
16 Red Approx. 29 XW6T-COM1.5X16RD
Blue XW6T-COM1.5X16BL
Yellow XW6T-COM1.5X16YL
20 Red Approx. 36 XW6T-COM1.5X20RD
Blue XW6T-COM1.5X20BL
Yellow XW6T-COM1.5X20YL
40 Red Approx. 68 XW6T-COM1.5X40RD
Blue XW6T-COM1.5X40BL
Yellow XW6T-COM1.5X40YL
2.5 8 Red Approx. 28 XW6T-COM2.5X8RD
Blue XW6T-COM2.5X8BL
Yellow XW6T-COM2.5X8YL
12 Red Approx. 41 XW6T-COM2.5X12RD
Blue XW6T-COM2.5X12BL
Yellow XW6T-COM2.5X12YL
16 Red Approx. 53 XW6T-COM2.5X16RD
Blue XW6T-COM2.5X16BL
Yellow XW6T-COM2.5X16YL
20 Red Approx. 65 XW6T-COM2.5X20RD
Blue XW6T-COM2.5X20BL
Yellow XW6T-COM2.5X20YL
40 Red Approx. 126 XW6T-COM2.5X40RD
Blue XW6T-COM2.5X40BL
Yellow XW6T-COM2.5X40YL

Accessories (Order separately)

(For addition) Terminal Block

Appearance Applicable Terminal Blocks Application Order code
XW6T-COM1.5X⬜⬜⬜⬜ This is a Terminal Block for addition.
By using it with Short Bars as a set,
Addition of the common points is available.
Always attach the end cover after addition to prevent electrical shock.
(Refer to page14 for details.)
XW6T-COM1.5
XW6T-COM2.5X⬜⬜⬜⬜ XW6T-COM2.5

Short Bars

Appearance Applicable Terminal Blocks Number of poles Covering color Application Order code
2
Replace the box () in the model number with the code for the covering color. Selection of the box (): RD=Red, BL=Blue, YL=Yellow
XW6T-COM1.5X⬜⬜⬜⬜ 2 Red (RD)
Blue (BL)
Yellow (YL)
Used for crossover wiring between
Terminal Blocks.
XW5S-P1.5-2
3 XW5S-P1.5-3
4 XW5S-P1.5-4
5 XW5S-P1.5-5
10 XW5S-P1.5-10
XW6T-COM2.5X⬜⬜⬜⬜ 2 Red (RD)
Blue (BL)
Yellow (YL)
XW5S-P2.5-2
3 XW5S-P2.5-3
4 XW5S-P2.5-4
5 XW5S-P2.5-5
10 XW5S-P2.5-10

End Cover

Appearance Applicable Terminal Blocks Application Order code
XW6T-COM1.5X⬜⬜⬜⬜

This part is required to prevent electrical shock.

Attach end covers for the Terminal Blocks before use on the following
parts. (Refer to page14 for details.)
  • Exposed metal surface of the last Terminal Block
  • Any Terminal Block that is next to a different shape of Terminal Blocks.
XW6E-COM1.5
XW6T-COM2.5X⬜⬜⬜⬜ XW6E-COM2.5

End Brackets

Appearance Width (mm) Application Order code
6 End Brackets are installed on the both ends of the Terminal Blocks to
prevent them from moving on DIN Track.
XW5Z-EP6

Specifications

Ratings

Model XW6T-COM1.5X⬜⬜⬜⬜ XW6T-COM2.5X⬜⬜⬜⬜
Applicable wire sizes
2
For the applicable wire ranges, refer to page 11 for solid and stranded wires and to page 13 for ferrules.
Nominal cross section 0.75 mm² (1.5 mm²)
2
You can also use ferrules for 1.0 to 1.5 mm² wires if you use ferrules without insulation sleeve.
2.5 mm²
Minimum conductor
cross section solid
0.14 mm² 0.14 mm²
Maximum conductor
cross section solid
1.5 mm² 4.0 mm²
Minimum conductor
cross section fine
stranded
0.08 mm² 0.14 mm²
Maximum conductor
cross section fine
stranded
1.5 mm² 2.5 mm²
Minimum conductor
cross section (flex.,
stranded) with ferrule
with plastic sleeve
0.14 mm² 0.14 mm²
Maximum conductor
cross Section (flex.,
stranded) with ferrule
with plastic sleeve
0.75 mm² (1.5 mm²)
2
You can also use ferrules for 1.0 to 1.5 mm² wires if you use ferrules without insulation sleeve.
2.5 mm²
Dimensions A × 78 × 31.3 (Dimension A…8 pins: 9.2, 12 pins: 12.7,
16 pins: 16.2, 20 pins: 19.7, 40 pins: 37.2)
A × 82.6 × 36.1 (Dimension A…8 pins: 12.6, 12 pins: 17.8,
16 pins: 23.0, 20 pins: 28.2, 40 pins: 54.2)
IEC rated voltage 500 V 800 V
IEC rated current 17.5 A/1.5 mm² 24 A/2.5 mm²
Usage Group (UG) B, C D B, C
UL rated voltage 300 V 51 to 150 V 151 to 300 V 301 to 600 V 600 V
UL rated current 15 A/AWG14
(solid wires)
10 A/AWG16
15 A/AWG14
(solid wires)
10 A/AWG16
10 A/AWG16 5 A/AWG16-20 20 A/AWG12 (solid wire), 15 A/AWG14
Withstand voltage 1,890 VAC for 1 min (leakage current: 1 mA max.) 2,000 VAC for 1 min (leakage current: 1 mA max.)
End Cover XW6E-COM1.5 XW6E-COM2.5
Special tool XW4Z-00B XW4Z-00B

Performance

Ambient temperature range –40 to 55°C (with no condensation or icing)
Ambient humidity range 5 to 95%RH
Insulating material PA resin
Fire resistance UL94 V-0
Insertion durability 50 times
Vibration resistance 10 to 150 Hz, Acceleration of 50 m/s² for 80 min each in X, Y, and Z directions.
Shock resistance 500 m/s² for 11 ms each in 6 directions 5 times
Ambient storage temperature –40 to 85°C (with no condensation or icing)
Ambient storage humidity 5 to 95%RH

How can we help you?

If you have a question or would like to ask for a quote, please contact us or send a request.

Request
Contact us

Contact me XW6

XW6T prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request
Request
Request quotation
Request quotation

Quotation for XW6

By completing this form you can request a quotation. Your personal details will be handled confidentially.

XW6T prod

Personal details

XW6

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download
Request quotation
Request quotation