XW2Z
XW2Z
Connect I/O Relay Terminals to I/O Units for Programmable Controllers with one touch.
- Cables with Connectors for G70V and G7TC I/O Relay Terminals, G70D and G70R Relay Terminals, and G70A and P7TF-IS/OS I/O Terminal Sockets.
- Cables with loose wires available with or without crimp terminals.
- Cables available for programmable controllers from Mitsubishi Electric.
Specifications & ordering info
| Product | Cable length | Connector type, controller side | Connector type, terminal side | Number of connectors, terminal side | Number of poles | Positions per connector, controller side | Positions per connector, terminal side | Shielded | Terminal type | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
1 m | FCN (plug not included) | MIL (plug not included) | 1 | 20 | 24 | 20 | Yes | Relay wiring interface | I/O connection cable, with shield connection, FCN24 to MIL20 for G70A-ZOC16-3 / G70A-ZIM16-5, 1 m |
|
|
|
2 m | FCN (plug not included) | MIL (plug not included) | 1 | 20 | 24 | 20 | Yes | Relay wiring interface | I/O connection cable, with shield connection, FCN24 to MIL20 for G70A-ZOC16-3 / G70A-ZIM16-5, 2 m |
|
|
|
2 m | MIL (plug not included) | Open ends | Yes | Open ends | I/O connection cable, with shield connection, MIL20 to open ends, 2 m |
|
||||
|
|
2 m | FCN (plug not included) | MIL (plug not included) | 2 | 40 | 40 | 20 | Yes | Relay wiring interface | I/O connection cable, with shield connection, FCN40 to 2 x MIL20, 2 m / 1.75 m |
|
|
|
0.5 m | MIL (plug not included) | MIL (plug not included) | 1 | 20 | 20 | 20 | Yes | Relay wiring interface | I/O connection cable, with shield connection, FCN24 to MIL20 for G70A-ZOC16-3 / G70A-ZIM16-5, 5 m |
|
|
|
1 m | MIL (plug not included) | MIL (plug not included) | 2 | 40 | 40 | 20 | Yes | Relay wiring interface | I/O connection cable, with shield connection, MIL40 to 2 x MIL20 for G70V-ZOC16-3, 1 m |
|
|
|
1 m | FCN (plug not included) | MIL (plug not included) | 2 | 40 | 40 | 20 | Yes | Relay wiring interface | I/O connection cable, with shield connection, FCN40 to 2 x MIL20 for G70A-ZOC16-3, 1 m / 0.75 m |
|
|
|
1.5 m | FCN (plug not included) | MIL (plug not included) | 2 | 40 | 40 | 20 | Yes | Relay wiring interface | I/O connection cable, with shield connection, FCN40 to 2 x MIL20 for G70A-ZOC16-3, 1.5 m / 1.25 m |
|
|
|
2 m | MIL (plug not included) | MIL (plug not included) | 2 | 40 | 40 | 20 | Yes | Relay wiring interface | I/O connection cable, with shield connection, MIL40 to 2 x MIL20 for G70V-ZOC16-3, 2.0 m and 1.75 m |
|
|
|
2 m | FCN (plug not included) | MIL (plug not included) | 2 | 40 | 40 | 20 | Yes | Relay wiring interface | I/O connection cable, with shield connection, FCN40 to 2 x MIL20 for G70A-ZOC16-3, 2 m / 1.5 m |
|
|
|
2 m | FCN (plug not included) | MIL (plug not included) | 2 | 40 | 40 | 20 | Yes | Relay wiring interface | I/O connection cable, with shield connection, FCN40 to 2 x MIL20 for G70 A-ZOC16-3, 2 m / 1.75 m |
|
|
|
0.5 m | MIL (plug not included) | MIL (plug not included) | 1 | 20 | 20 | 20 | Yes | Relay wiring interface | I/O connection cable, MIL20 to MIL20 for XW2*-20G* or G70A-ZOC16-3, 0.5 m |
|
|
|
0.75 m | MIL (plug not included) | MIL (plug not included) | 2 | 40 | 40 | 20 | Yes | Relay wiring interface | I/O connection cable, with shield connection, MIL40 to 2 x MIL20 for G70V-ZOC16-3, 0.75 m |
|
|
|
2 m | MIL (plug not included) | Forked terminals | Yes | Open ends | I/O connection cable, with shield connection, MIL20 to fork terminals, 2 m |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts XW2Z
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for XW2Z
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]