Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Download

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

XW2Z-RI50C

I/O connection cable, with shield connection, FCN24 to MIL20 for G70A-ZOC16-3 / G70A-ZIM16-5, 5 m

Specifications

Cable length 0.5 m
Connector type, controller side MIL (plug not included)
Connector type, terminal side MIL (plug not included)
Number of connectors, terminal side 1
Number of poles 20
Positions per connector, controller side 20
Positions per connector, terminal side 20
Shielded
Terminal type Relay wiring interface

Downloads