S8NR
IP67-Rated Power Supply for Harsh Environments
The S8NR series is a rugged, decentralized power solution for reliable operation directly on the machine in demanding environments. It integrates power, protection, and monitoring to simplify system design, reduce wiring, and improve uptime through advanced diagnostics and IO-Link connectivity.
- Built-in multi-channel electronic circuit protectors reduce components and wiring
- Digital display with real-time voltage, current, and diagnostic information
- Channel-level fault detection for faster troubleshooting and minimized downtime
- Startup sequence control to prevent inrush current
- IO-Link connectivity for remote monitoring, parameterization, and control
- Predictive maintenance with lifetime monitoring and replacement alerts
- Fast installation with Smartclick connectors and flexible mounting options
- Reduced engineering effort and simplified system design
Specifications & ordering info
| Product | Type | Degree of protection (IP) | Phase | Output voltage | Power output | Rated output current | Features | Terminal type | Rated supply voltage at AC 50 Hz | Allowable supply voltage AC | Description | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
Field | IP65/IP66/IP67 | Single | 24 V | 90 W | 3.8 A | Coated, Electronic circuit breaker | Connector | 100-240 V | 85-264 V | IP67 Power Supply, 90 W, 1 M12-A output connector, without IO-Link |
|
|
|
Field | IP65/IP66/IP67 | Single | 24 V | 360 W | 10 A | Coated, Electronic circuit breaker | Connector | 100-240 V | 85-264 V | IP67 Power Supply, 360 W, 2 M12-L output connectors, with IO-Link |
|
|
|
Field | IP65/IP66/IP67 | Single | 24 V | 360 W | 10 A | Coated, Electronic circuit breaker, UL class 2 | Connector | 100-240 V | 85-264 V | IP67 Power Supply, 360 W, 1 M12-L and 2 M12-A output connectors, with IO-Link |
|
|
|
Field | IP65/IP66/IP67 | Single | 24 V | 600 W | 10 A | Coated, Electronic circuit breaker | Connector | 100-240 V | 85-264 V | IP67 Power Supply, 600 W, 3 M12-L output connectors, with IO-Link |
|
|
|
Field | IP65/IP66/IP67 | Single | 24 V | 600 W | 10 A | Coated, Electronic circuit breaker, UL class 2 | Connector | 100-240 V | 85-264 V | IP67 Power Supply, 600 W, 2 M12-L and 2 M12-A output connectors, with IO-Link |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts S8NR
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for S8NR
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Less hardware, simpler architecture
Faster Commissioning
Predictive maintenance
Faster build, fewer wiring errors
Create safety circuits outside the panel with minimal wiring
Startup stability through precise circuit control
- Match protection currents exactly to the wire size - fully supporting even thin conductors.
- Configure startup sequences precisely to avoid on‑site surprises and enable smooth commissioning.
- Benefit from electronic current protection on every channel, with fine 0.1 A trip-current increments for maximum flexibility and control.