LVS-9585
LVS-9585 Handheld DPM Barcode Verifier
The LVS-9585 handheld DPM barcode verifier adds advanced lighting options and powerful software functionality. The new auto-find feature enables users to automatically find the DPM symbol within the verifier field of view, and cycle through the lighting settings to find the lighting type that works best with the specific DPM marking and material substrate. The LVS-9585 can test both DPM parts as well as printed labels to a broad variety of global application standards, and provides comprehensive quality analysis and reporting features.
- Verify a broad variety of direct part marks as well as 1D and 2D printed barcodes with a single model
- Software automatically selects best lighting performance from integrated red or white dome and 30° angle lighting
- Validates printed barcodes to ISO/IEC, ANSI, GS1, and UDI print quality standards
- Validates direct part marks (DPM) to ISO, MIL-STD-130, and GS1 standards
- Software options include multi-sector for verification of multiple barcodes and GS1 AI content check
- 21 CFR Part 11 compliant-ready
- Supports 15 languages with the ability to add more
- Export verification reports to Excel or SQL database
- Manage operator permissions using LVS-95XX software or using Microsoft Active Directory
- Includes NIST-Traceable Calibrated Conformance Standard Test Card for calibrating the system
- Optional adjustable mounting stand
Specifications & ordering info
Ordering information
Barcode Verifier
| Description | Order code |
|---|---|
| LVS-9585 Handheld, 1D, 2D & DPM Dome and 30 degree lighting | 9585-DPM |
| LVS-9585 Handheld, 1D, 2D & DPM Dome and 30 degree lighting, high density | 9585-DPM-HD |
License upgrade
Licensed features on the LVS-9585 are field upgradable by purchasing a license upgrade:
| License upgrade | Order code |
|---|---|
| LVS-95xx Software Upgrade Option: Automatic Login Feature | 98-SOF0056 |
| Software Upgrade Option: EAIV (Enhanced Application Identifier Verification) | 98-SOF0088 |
Accessories
Test cards
| Description | Order code |
|---|---|
| LVS Conformance Test Card, Datamatrix undated | 98-CAL010-01 |
| LVS Calibration Conformance Test Card, 9570/9580/9510 EAN/UPC undated | 98-CAL020-01 |
IQ/OQ
| Description | Order code |
|---|---|
| Validation IQ-OQ Guidelines for v.4.3 and later software (with 25 test cards) | 98-LVS0077 |
| LVS-95XX Validation Test Cards (IQ-OQ Challenge Labels) for use with 98-LVS0077 | 98-LVS-VTC |
Specifications
| Depth | 139.7 mm (5.5 inches) |
| Width | 120.6 mm (4.75 inches) |
| Height | 215.9 mm (8.5 inches) |
| Unpackaged Weight | 0.68 kg (1lb. 8 oz.) |
| Shipping weight
2
Includes
all items packaged in shipping box, such as cables, manuals, etc. |
Approx. 1.51 kg (3 lbs. 5oz) |
| Field of View | 76 mm (3.0 inches) horizontal 57.15 mm (2.2 inches) vertical |
| Video Camera |
5.0 megapixel Object distance: contact |
| Light Source | Red Dome (660 nm); White Dome, 30° Angle |
| Electrical | USB powered 5 VDC @ 180 mA |
| Operating Temperature | 4° C (40° F) to 46° C (115° F) |
| Relative Humidity | 20% to 80% (operating) |
| Storage | 20% to 95% (non-condensing) |
| Calibration | EAN/UPC Calibrated Conformance Test Card (included with system) |
| ISO Conformance Standards |
ISO/IEC 15415, 15416, 15418 ISO/IEC 15426-1, 15426-2 ISO/IEC TR 29158 (DPM Cat 0, 1, 2) All supported ISO/IEC Symbology Specifications |
| Minimum PC Requirements |
Windows® 7, Windows® 8.1 or Windows® 10 Intel® Core™ i3 or higher 4 GB RAM 800 × 600 screen resolution |
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts LVS-9585
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for LVS-9585
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Inspection
Inspects all nine of the ISO (ANSI) parameters in linear (1D) codes, plus added features of determining blemishes and human readable validation. The LVS-9585 also verifies 2D codes (including multi-row and matrix codes) and reports all parameters as specified in the applicable ISO/IEC and MIL-STD-130N specifications.
Detailed Reporting
Analysis is color coded to show exactly where the problem is located within the barcode, and sections of the barcode can be analyzed to determine how to solve the problem.
High-Resolution Inspection
High-resolution inspection of the barcode is possible due to the use of a 5.0 megapixel high resolution camera, which allows reading and analyzing every two thousandth of an inch (.002"/.05 mm) of the barcode height; this exceeds the minimum ten-scan average required by ISO.
Advanced Technology
Sensor technology allows more detailed analysis of the barcode, and makes reading of small and truncated codes possible, accurate and easy.
EAN/UPC NIST Traceable Calibrated Conformance Standard Test Card
The LVS-9585 is supplied with a NIST traceable calibrated conformance standard test card to ensure that the system is always within a known calibration standard.