LVS-9580
LVS-9580 Handheld Barcode Verifier
The LVS-9580 is a high-performance handheld solution for off-line barcode verification to ISO/IEC and MIL-STD-130N standards. Featuring a high-resolution 5.0 megapixel camera, the LVS-9580 reads and analyzes linear (1D) and two-dimensional (2D) barcodes up to 76.19 mm wide and up to 57.15 mm tall. The LVS-9580 verifies multiple barcode types, including any combination of linear, 2D (Data Matrix, QR Code, and Aztec Code), and stacked linear (PDF 417, Micro PDF and Composite Codes). Contact us for a detailed list of supported standards and symbologies. Powered by a 3.0 m USB 2.0 cable, the LVS-9580 verifies barcode labels and direct part marks (DPM) located on a wide range of surfaces including corrugated cardboard boxes, shipping containers, plastics, composites, and metal surfaces.
- Validates printed barcodes to ISO/IEC, ANSI, GS1, and UDI print quality standards
- Validates direct part marks (DPM) to ISO, MIL-STD-130, and GS1 standards
- Stitching feature to grade barcodes larger than the field of view
- Ideal for multiple line production and warehouse environments
- Software upgrade options include multi-sector for verification of multiple barcodes on a label
- 21 CFR Part 11 compliant-ready
- Supports 15 languages with the ability to add more
- Quality data reporting for auditing purposes
- Manage operator permissions using LVS-95XX software or using Microsoft Active Directory
- Includes NIST-Traceable Calibrated Conformance Standard Test Card for calibrating the system
Specifications & ordering info
Ordering information
Barcode Verifier
| Description | Order code |
|---|---|
| LVS-9580 Handheld, 1D Barcode Verification | 9580-1D-3 |
| LVS-9580 Handheld, 2D Barcode Verification | 9580-2D-3 |
| LVS-9580 Handheld, 1D & 2D Barcode Verification | 9580-C-3 |
| LVS-9580 Handheld, 1D, 2D & DPM Barcode Verification | 9580-DPM |
| LVS-9580 Handheld, 1D, 2D & DPM Barcode Verification, high density | 9580-DPM-HD |
License upgrade
Licensed features the LVS-9580 are field upgradable by purchasing a license upgrade:
| License upgrade | Order code |
|---|---|
| LVS-95xx Software Upgrade Option: Automatic Login Feature | 98-SOF0056 |
| LVS-9580 Software Upgrade Option: 1D only to both 1D&2D | 98-SOF0069 |
| Software Upgrade Option: EAIV (Enhanced Application Identifier Verification) | 98-SOF0088 |
| LVS-9580 Software Upgrade Option: 2D only to both 1D&2D | 98-SOF0094 |
| LVS-9580 Upgrade (1D/2D to DPM) | 98-SOF0095 |
Accessories
Test cards
| Description | Order code |
|---|---|
| LVS Conformance Test Card, Datamatrix undated | 98-CAL010-01 |
| LVS Calibration Conformance Test Card, 9570/9580/9510 EAN/UPC undated | 98-CAL020-01 |
IQ/OQ
| Description | Order code |
|---|---|
| Validation IQ-OQ Guidelines for v.4.3 and later software (with 25 test cards) | 98-LVS0077 |
| LVS-95XX Validation Test Cards (IQ-OQ Challenge Labels) for use with 98-LVS0077 | 98-LVS-VTC |
Specifications
| Depth | 139.7 mm (5.5 inches) |
| Width | 120.6 mm (8.5 inches) |
| Height | 215.9 mm (4.75 inches) |
| Unpackaged Weight | 0.47 kg (16.7 oz.) |
| Shipping weight
2
Includes
all items packaged in shipping box, such as cables, manuals, etc. |
Approx. 1.81 kg (4 lbs.) |
| Video Camera |
5.0 megapixel Object distance: contact |
| Light Source | Red (660 nm) filter |
| Electrical | USB powered 5 VDC @ 180 mA |
| Operating Temperature | 4° C (40° F) to 46° C (115° F) |
| Relative Humidity | 5% to 95% (non-condensing) |
| Calibration | EAN/UPC Calibrated Conformance Test Card (included with system) |
| ISO Conformance Standards |
ISO/IEC 15415, 15416, 15418 ISO/IEC 15426-1, 15426-2 ISO/IEC TR 29158 (DPM Cat 0) All supported ISO/IEC Symbology Specifications |
| Minimum PC Requirements |
Windows® 7, Windows® 8.1 or Windows®10 Intel® Core™ i3 or higher 4 GB RAM 800 × 600 screen resolution One available USB 2.0 port per unit |
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts LVS-9580
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadQuotation for LVS-9580
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
DownloadFeatures
Inspection
Inspects all nine of the ISO (ANSI) parameters in linear (1D) codes, plus added features of determining blemishes and human readable validation. The LVS-9580 also verifies 2D codes (including multi-row and matrix codes) and reports all parameters as specified in the applicable ISO/IEC and MIL-STD-130N specifications.
Detailed Reporting
Analysis is color coded to show exactly where the problem is located within the barcode, and sections of the barcode can be analyzed to determine how to solve the problem.
High-Resolution Inspection High-resolution inspection of the barcode is possible due to the use of a 5.0 megapixel high resolution camera, which allows reading and analyzing every two thousandth of an inch (.002"/.05 mm) of the barcode height; this exceeds the minimum ten-scan average required by ISO.
Advanced Technology
Sensor technology allows more detailed analysis of the barcode, and makes reading of small and truncated codes possible, accurate and easy.
EAN/UPC NIST Traceable Calibrated Conformance Standard Test Card
The LVS-9580 is supplied with a NIST traceable calibrated conformance standard test card to ensure that the system is always within a known calibration standard.
The LVS-9580 was formerly known as the Integra 9580 by Label Vision Systems.