Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to LD-series

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

LD-series

LD-series

Fully Autonomous Mobile Robots

OMRON mobile robots are autonomous mobile robots (AMRs) designed to dramatically increase productivity in manufacturing and logistics operations. Our mobile robots increase throughput, eliminate errors, improve material traceability, and allow employees to focus on tasks that require complex human skills. What’s more, unlike traditional AGVs, our mobile robots navigate by the natural features of the facility and require no expensive facility modification.

No need to pre-program path
Self-Mapping with on-board PC
Rapid installation
Easy interaction on tablet by using the updated Mobile Planner

Self-navigating Autonomous Mobile Robot (AMR)

The Omron LD Mobile Robot is a self-navigating Autonomous Mobile Robot (AMR) designed for dynamically moving material in challenging environments that may include confined passageways as well as dynamic and peopled locations.
Unlike traditional autonomously guided vehicles (AGVs), Omron Mobile Robot requires no facility modifications, such as floor magnets or navigational beacons, saving users deployment costs.

Features

Easy installation

OMRON mobile robots are easy to get up and running, requiring no construction such as the installation of magnets, and minimal programming. In addition, our software integrates with your other systems so you can get the solution up and running in minimal time.
  • 1
    Easy Decisions & Lower Costs
    OMRON provides subscription model that offer lower initial cost and ongoing upgrades and improvements to service of functions. Customer can make decisions more easily.
  • 2
    Select Apps and Toppers
    OMRON has several success cases involving toppers; OMRON sales can advice customers on the best solutions.
  • 3
    Mapping and Goal Setting
    After a short tour through your facility, the robot will make a custom map of your floor plan and set up goals for pick-ups and drop-offs.
  • 4
    Easy Operation
    Simple operation by tablet and simple integration between the OMRON Fleet Manager and your MES and WMS allows you to get your robots working immediately.
No construction required
Autonomous navigation doesn’t require preset routes, magnets, or beacons
Enhanced security to comply with IT systems
Automatic software updates across fleet while maintaining continuous work flow

Safety

Our mobile robots are safety rated. They use on-board lasers and other sensors to detect obstacles on their moving path and, based on speed of travel, they trigger E-stop to prevent vehicle collision into objects on their path.

  • LIDAR Laser
  • Lower Laser
  • Side Laser
  • Rear sensor

Safety features

Designed to meet the industry’s latest requirements, our mobile robots interact with people to promote a collaborative, safe working environment. Safety lasers and sonar allow our robots to detect obstacles in their path and prevent collisions.
  • 1
    Avoids static and moving obstacles
  • 2
    Additional E-stops easily added
  • 3
    Complies with ISO EN1525, JIS D6802 and ANSI B56.5 safety standards

Technology

AMR Technology and Software

OMRON's Autonomous Mobile Robots (AMRs) are equipped with dedicated AMR technology for navigation and alignment positioning. This technology allows the AMRs to move safely and efficiently within their designated workspaces, even in complex environments. The AMRs are also operated by software, which makes them easy to use and program.

  • The dedicated AMR technology used by OMRON's AMRs includes a variety of sensors, such as laser scanners, which allow the robots to accurately map their environment and navigate safely.
  • The software used to operate OMRON's AMRs is user-friendly and intuitive, making it easy to program the robots to perform specific tasks.

Robust Navigation

If the operating environment changes dramatically (in warehouses and busy factories where objects such as pallets and carts frequently change locations), Acuity provides an additional method of “localization” to the on-board laser. It identifies overhead lights and overlays the “light map” with the “floor map”. It also allows mobile robots to move easily across wide-open areas in large warehouses.
Watch video

Models

LD-60, LD-90, and LD-90x platforms

Our OEM mobile platform is available to developers for custom applications and payloads. It includes our proprietary self-navigation software, which is ideal for use in crowded environments, tight hallways, and applications where a compact automated vehicle is advantageous. Our OEM partners and payload developers enjoy access to a reliable drive system, an on-board power supply, automated self-charging, and I/O for integrating payload hardware onto the mobile platform.

Our OEM mobile platform is available in three configurations, both with a runtime of up to 19 hours a day:

  • LD60 capable of transporting up to 60kg (max speed 1.8 m/s)
  • LD90 capable of transporting up to 90kg (max speed 1.35)
  • LD-90x, use it in a Cart Transporter configuration to increase maximum payload up to 170 kg (max. speed 0.9 m.s)

LD-250 platform

LD platform with payload capacity of 250 kg. The LD-250 is based on the same tested-and-proven technology used in the industry-leading LD-60/90. It allows customers to load larger and heavier payloads, making fewer trips with heavier batches, ultimately increasing return on investment. You can do more with less equipment. LD-250 can be upgraded to double its usual payload from 250 kg up to 500 kg by integrating into a Cart Transporter version.
  • LD-250 capable of transporting up to 250kg (max speed 1.2 m/s)
Watch video
  • Bigger, stronger, better: new LD-250 mobile robot from Omron moves payloads up to 250kg

    Bigger, stronger, better: new LD-250 mobile robot from Omron moves payloads up to 250kg

    The new LD-250 mobile robot from Omron can handle a payload of 250kg and is the strongest and newest addition to our LD series of mobile robots. Together with the Fleet Manager, which for the first time in the industry enables the control of multiple mobile robots with different payloads through one system, it will help realize a more flexible and optimized autonomous material transport system.

    02:37

LD-60/90/90x/250 ESD platforms

The ESD robots are designed for complex production environments allowing you to expand your automated material handling applications while staying protected. Designed to provide protection for your Electrostatic Discharge Sensitive (ESDS) products.

The ESD skins create a protective shield around the robot that not only protect your investment, but they also safely dissipate static energy to the ground. With the LD-series ESD mobile robots, we provide a safe solution for handling static sensitive components.

  • Joint protection for your “Electrostatic Discharge Sensitive (ESDS)” products and the LD-series.
  • Complies with IEC 61340-5-1 as static controlled surfaces with Rg < 1 x 10^9.
  • Protection for field strengths above approximately 40 kV/cm of air.
  • Skins designed to resist the static build-up.
Different maximum payloads, based on application needs
Increase payload capacity under Cart Transporter configuration
Mobile robot ESD version for electronic part transportation
Perfect for small but heavy loads or lighter but bulky loads

Specifications & ordering info

Product Mobile robot type Maximum load Maximum speed Kit type ESD protection Battery included Description
Mobile Robot, LD-60, without Battery
Mobile Robot Docking Station Kit, LD-60, Charger, without Battery
Mobile Robot Starter Kit, LD-60, with Charger, without Battery, Joystick, Top Plate
Mobile Robot, LD-60, ESD, without Battery
Mobile Robot Docking Station Kit, LD-60, ESD, Charger, without Battery
Mobile Robot Starter Kit, LD-60, ESD, without Battery, with Charger, Joystick, Top Plate
Mobile Robot, LD-90, without Battery
Mobile Robot Docking Station Kit, LD-90, Charger, without Battery
Mobile Robot Starter Kit, LD-90, with Charger, without Battery, Joystick, Top Plate
Mobile Robot, LD-90, ESD, without Battery
Mobile Robot Docking Station Kit, LD-90, ESD, Charger, without Battery
Mobile Robot Starter Kit, LD-90, ESD, without Battery, with Charger, Joystick, Top Plate
Mobile Robot, LD-90x, without Battery
Mobile Robot Docking Station Kit, LD-90x, Charger, without Battery
Mobile Robot Starter Kit, LD-90x, with Charger, without Battery, Joystick, Top Plate
Mobile Robot, LD-90x, ESD, without Battery
Mobile Robot Docking Station Kit, LD-90x, ESD, Charger, without Battery
Mobile Robot Starter Kit, LD-90x, ESD,without Battery, with Charger, Joystick, Top Plate
Mobile Robot, LD-250, without Battery
Mobile Robot Docking Station Kit, LD-250, with Charger, without Battery
No results found. Please expand your filter selection.
Reset all filters
Compare products Show more products

Accessories

We’re Here to Help

Got a question? Our specialists are ready to assist you every step of the way.

Get professional advice
Ask Our Experts

Contact Our Experts LD-series

mobile robot ld60 90 ld250 image en prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for LD-series

By completing this form you can request a quotation. Your personal details will be handled confidentially.

mobile robot ld60 90 ld250 image en prod

Personal details

LD-series

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation

Solutions

ld250 arm moma background fcard prod

Omron Mobile Manipulator Solution

Combining a collaborative robot and a mobile robot, the Mobile Manipulator hybrid concept, or MoMa, is a new breed of robot with all the benefits and none of the limitations of these technologies.

Read more

Customer Cases

Videos

Downloads

download
13700-x00 Acuity Discontinuation Notice
enPDF 129 KB
download
CALB L135F72 Battery Safety Datasheet
enPDF 964 KB
download
FLOW Core 2.2.7 Software
enZIP 1.31 GB
download
FLOW Core 3.1.1 Software
enZIP 1.4 GB
software license activation misc

Activate your Mobile Robot Software

Easily apply online to request the activation of your Mobile Robot solution licenses. Use this form to request the activation of the Mobile Robot solution licenses for any of the different devices: LD-series, MD-series, HD-series, EM2100 and Virtual Fleet Manager. Start your activation process now.

Read more

Need assistance?

We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.

Get professional advice
Ask Our Experts

Contact Our Experts LD-series

mobile robot ld60 90 ld250 image en prod

Please, complete all the fields marked with *. Your personal details will be handled confidentially.

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Details

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for submitting your request. We will come back to you as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Get professional advice
Get professional advice
Request quotation
Request quotation

Quotation for LD-series

By completing this form you can request a quotation. Your personal details will be handled confidentially.

mobile robot ld60 90 ld250 image en prod

Personal details

LD-series

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Text error notification

Country error notification

Quote details

Select notification error

Numeric error notification

Select notification error

Text area error notification

Checkbox error notification

Checkbox error notification

Thank you for requesting a quotation. We will provide you with the required information as soon as possible.

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Request quotation
Request quotation