Login

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Register

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for registering

An email to complete your account has been sent to

Return to the website

get direct access

Fill in your details below and get direct access to content on this page

Text error notification

Text error notification

Checkbox error notification

We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]

Thank you for your interest

You now have access to

A confirmation email has been sent to

Continue to page

Please or get direct access to download this document

37042-10004

Mobile Robot Starter Kit, LD-90, with Charger, without Battery, Joystick, Top Plate

Specifications

Mobile robot type OEM robot
Maximum load 90 kg
Maximum speed 1.35 m/s
Kit type Mobile robot + starter kit
Accessories included Battery power cable, Docking station, Joystick, Top plate
ESD protection
Battery included

Accessories

13456-000 Side Lasers Bundle (2 lasers, one cable and 2 brackets) - For LD-60/90/250
13456-100 Side Lasers Kit (2 lasers, 2 painted metal covers, one cable and 2 brackets) - For LD-60/90/250
13660-000 Mobile Robot HAPS (High Accuracy Positioning System) option LD-60/90/CT - Double Sensor, Magnetic tape, 50 m roll
13660-100 Mobile Robot HAPS (High Accuracy Positioning System) option LD-60/90/CT - Single Sensor, Magnetic tape, 50 m roll
13700-000 Mobile Robot Acuity Option with leveling kit
13700-100 Mobile Robot Acuity Option without leveling kit
14165-000 DB44HD Breakout cable
20271-805 Mobile Robot License, Cell Alignment Positioning System (CAPS), Perpetual, valid for all AMR models
20452-700 Mobile Robot Battery for LD-series
21446-000 Rear Facing Laser Bundle, valid for CAPS target location from the rear - For LD-series
23419-802 Mobile Robots, Mobile IO Box
23419-812 Mobile Robots, Power supply for Mobile IO Box

Spare parts

10616-000 ANTENNA,WIRELESS,RVRSE SMA
12172-032F Assembly, Laser OS32C FRU

Downloads