E8FC Flow Sensors
IoT Flow Sensors
Detect signs of abnormalities by simultaneous measurement of flow and temperature
- Multi-sensing of flow and temperature
- Applicable for water-soluble coolant and water-insoluble oil
- Two-channel analog current output
- Self-diagnostic outputs via IO-Link
- Peak/Bottom hold function
- High luminosity LED display
- Easy-to-clean structure
- Wide portfolio of adapters
Specifications & ordering info
| Product | Application | Applicable medium | Output type | Analogue | IO-Link function | IO-Link baud rate | Description | |
|---|---|---|---|---|---|---|---|---|
|
|
Flow control | Non-corrosive liquid | IO-Link, NPN, PNP | Yes | Yes | COM3 (230.4 kbps) | Flow sensor, liquid, PNP/NPN, IO-Link COM3, analog, M12 connector |
|
Need assistance?
We’re here to help! Reach out, and our specialists will assist you in finding the best solution for your business.
Contact Our Experts E8FC Flow Sensors
Thank you for submitting your request. We will come back to you as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Quotation for E8FC Flow Sensors
By completing this form you can request a quotation. Your personal details will be handled confidentially.
Thank you for requesting a quotation. We will provide you with the required information as soon as possible.
We are experiencing technical difficulties. Your form submission has not been successful. Please accept our apologies and try again later. Details: [details]
Features
Multi-sensing technology
Clear and precise notifications of changes in the cooling water
With the multi-sensing display, the cause of abnormality can be identified. The sensor judges by monitoring "Flow rate + Temperature" and "Pressure + Temperature". For the display colors, you can set 3 patterns, or if combined with Not lit, a total of 4 patterns. With the flow rate at the time of setting as 100%, you can relatively measure the change in flow rate value.
Useful functions to capture equipment status
The Peak/Bottom hold function allows an error detection even in the unmanned site. The output polarity can be easily switched with a button, eliminating the need to use different sensors for each polarity. The flow rate or pressure values and temperature values can be output as analog currents at the same time, which enables simultaneous monitoring of two physical quantities even in equipment using only analog input devices.



